MAX4840

PRODUCTION

Overvoltage Protection Controllers with Status FLAG

Part Models
2
1ku List Price
Starting From $1.52
Viewing:

Part Details

  • Overvoltage Protection Up to 28V
  • Preset 7.4V, 5.8V, or 4.7V Overvoltage Trip Level
  • Drive Low-Cost NMOS FET
  • Internal 50ms Startup Delay
  • Internal Charge Pump
  • Undervoltage Lockout
  • 15kV ESD-Protected Input
  • Voltage Fault active-low FLAG Indicator
  • 6-Pin SC70 Package
MAX4840
Overvoltage Protection Controllers with Status FLAG
MAX4838, MAX4839, MAX4840, MAX4841: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4840 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed