MAX4793

PRODUCTION

200mA/250mA/300mA Current-Limit Switches

Part Models
2
1ku List Price
Starting From $2.08

Part Details

  • Guaranteed Current Limit: 200mA, 250mA, 300mA
  • Thermal-Shutdown Protection
  • Reverse Current Protection
  • 0.2Ω On-Resistance
  • 14ms Guaranteed Blanking Time
  • Active-Low FLAG Function (MAX4789/MAX4791/MAX4793)
  • 80µA Supply Current
  • 8µA Latch-Off Current (MAX4789/MAX4791/MAX4793)
  • 0.01µA Shutdown Current
  • 2.3V to 5.5V Supply Range
  • Undervoltage Lockout
  • Fast Current-Limit Response Time (5µs)
  • TDFN and SOT23/SOT143 Packages
MAX4793
200mA/250mA/300mA Current-Limit Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Limit Switches 4
MAX4785 PRODUCTION 50mA/100mA Current-Limit Switches
MAX4786 PRODUCTION 50mA/100mA Current-Limit Switches
MAX4787 PRODUCTION 50mA/100mA Current-Limit Switches
MAX4788 PRODUCTION 50mA/100mA Current-Limit Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4793 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed