MAX4704

PRODUCTION

Low-Voltage, 60Ω, 4:1 Analog Multiplexer in QFN

Low Voltage, 60Ω 4:1 Mux in a Space Saving QFN Package

Part Models
5
1ku List Price
Starting From $1.55

Part Details

  • 3mm x 3mm 12-Pin QFN Package
  • Guaranteed On-Resistance:
    • 60Ω (max) (+2.7V Supply)
    • 40Ω (max) (+5V Supply)
  • Guaranteed Match Between Channels: 3Ω (max)
  • Guaranteed Flatness Over Signal Range:
    • 5Ω (max)
  • Guaranteed Low Leakage Currents:
    • 100pA (max) at +25°C
  • Switching Time: tON = 60ns, tOFF = 20ns
  • +1.8V to +5.5V Single-Supply Operation
  • Rail-to-Rail Signal Handling
  • -3dB Bandwidth: > 200MHz
  • Low Crosstalk: -90dB (1MHz)
  • High Off-Isolation: -85dB (1MHz)
  • Low 3pC Charge Injection
  • THD: 0.02%
  • +1.8V CMOS-Logic Compatible
MAX4704
Low-Voltage, 60Ω, 4:1 Analog Multiplexer in QFN
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 1
MAX4524 PRODUCTION Low-Voltage, Single-Supply Multiplexer and Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Reference Designs

MAXREFDES89
MAXREFDES89 Circuits from the lab

MAX14871 Full-Bridge DC Motor Driver mbed Shield

Features and Benefits

Features

  • 7V to 36V supply voltage range
  • On-board DC-DC for supplying VIN to mbed board
  • mbed library available
  • 2A (max) current regulation limit per motor driver
  • Four motor drivers available
  • Arduino shield form factor

Competitive Advantages

  • Safe with 25% ripple current regulation flexible with wide supply voltage range
  • Saves power with Low RON
  • Robust with short-circuit protection to GND/VCC
MAXREFDES1154
MAXREFDES1154 Circuits from the lab

Configurable 4-Channel RTD/TC Measurement System Using the MAX11410

Features and Benefits

  • Highly accurate measurement
  • Four channels
  • Each channel can be configured as either RTD or TC input
  • Supports 2-wire and 3-wire RTD
  • Supports all types of thermocouple
  • Thermocouple with RTD for cold junction compensation
  • Sensor open detection
  • 24V input protection
  • Isolated power and data
  • Board-level calibration
MAXREFDES89
MAX14871 Full-Bridge DC Motor Driver mbed Shield
MAXREFDES1154
Configurable 4-Channel RTD/TC Measurement System Using the MAX11410

Latest Discussions

No discussions on MAX4704 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed