MAX11410

PRODUCTION

24-Bit Multi-Channel Low-Power 1.9ksps Delta-Sigma ADC with PGA

Low-Power, High-Precision ADC with Integrated Features for Accurate Sensing

Part Models
2
1ku List Price
Starting From $4.58

Part Details

  • High Resolution And Low Noise For Signal Sources With Wide Dynamic Range
    • 24-Bit Resolution
    • Programmable Gain Amplifier With 1, 2, 4, 8, 16, 32, 64, and 128 Gain Options
    • 90dB Simultaneous 60Hz and 50Hz Power Line Rejection
    • 3ppm Typical INL with No Missing Codes
  • Optimized Features For More Efficient System Design
    • 10 Analog Inputs May be Used for Single-Ended/Fully Differential in Any Combination
    • Two Dedicated/One Shared Differential Voltage Reference Inputs
    • On-Demand Offset and Gain Self-Calibration
  • Low Power for Efficient Systems
    • 2.7V to 3.6V Analog Supply Range
    • 1.7V to 3.6V I/O Supply Range
    • <1μA Sleep Mode
  • Standard SPI-Compatible Control Interface
  • Selectable Internal/External Oscillator
  • Operating Temperature Range from -40°C to +125°C
  • Small 28-Pin 4mm x 4mm TQFN Package: Lead-Free and RoHS Compliant
MAX11410
24-Bit Multi-Channel Low-Power 1.9ksps Delta-Sigma ADC with PGA
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations


Evaluation Kits

MAX11410EVKIT

Evaluation Kit for the MAX11410/MAX11410A

Features and Benefits

  • Easy Evaluation of MAX11410/MAX11410A
  • USB Powered
  • Selectable On-Board Voltage Reference (2.5V, 1.25V)
  • Optional External Clock (2.4576MHz)
  • Isolated Power and Digital Communication
  • Various Sample Rates and Sample Sizes
  • Time Domain, Frequency Domain, and Histogram Plotting
  • Savable Plots and Register Configurations
  • Windows XP®, Windows® 7, Windows 8.1-Compatable Software
  • Fully Assembled and Tested

Product Details

The MAX11410 evaluation kit (EV kit) demonstrates the 24-bit multi-channel low-power delta-sigma ADC. The EV kit includes a graphical user interface (GUI) that provides communication from the target device to the PC. The GUI allows the user to configure all the registers and includes graphing software to display captured data and calculate the histogram and FFT.

Applications

  • Portable Instruments
  • Resistive Bridge Measurement
  • Sensor Measurement

MAX11410EMCEVKIT

Evaluation Kit for the MAX11410

Product Details

Analog-to-digital converters (ADCs) provide accurate measurement and conversion of signals to digital format for sensing in many electronic applications such as industrial, medical, and sensor systems. The MAX11410 is a high-speed, 24-bit Delta-Sigma ADC.

The MAX11410 EMC evaluation board is a test platform for rapid prototyping and EMC evaluation of the MAX11410 (a 24-bit, 1.9ksps, Delta-Sigma ADC). The MAX11410 EMC EV kit includes an Arduino™-compatible microcontroller system, which performs stand-alone data logging. It also comes with schematics, design files, and firmware for immediate use and forking to future projects.

The board comes with firmware already loaded (source code is provided). The board’s firmware can be customized and loaded using the standard Arduino tools.

The board comes with MAX11410ATI+ installed.

Applications

  • Portable Instruments
  • Resistive Bridge Measurement
  • Sensor Measurement

eval board
MAX11410BOB

MAX11410 Breakout Board

Product Details

Analog-to-digital converters (ADCs) provide accurate measurement and conversion of signals to digital format for sensing in many electronic applications such as industrial, medical, and sensor systems. The MAX11410 is a high speed, 24-bit delta-sigma ADC. Development with delta-sigma ADCs involves expertise in analog systems, power supplies, digital interfaces, and firmware. Now, enter the MAX11410 breakout board to accelerate the development process.

The MAX11410 breakout board provides for rapid prototyping and development with the MAX11410 (a 24-bit, 1.9ksps, delta-sigma ADC). It interfaces to any Arduino™- compatible or Mbed™-compatible platform system with expansion ports configurable for SPI communication. Additionally, the MAX11410 breakout board works with systems that have a Pmod™ connection, a 2x6 rightangle header at board edge (compatible with Digilentinc. com Pmod interface spec) interface type 2A (expanded SPI) on 2x6 header at board edge. The MAX11410 breakout board also comes with schematics, design files, and firmware for immediate use and forking to future projects.

The board interfaces to SPI with logic levels in the 1.71V to 5.5V range.

The board comes with MAX11410ATI+ installed.

Applications

  • Portable Instruments
  • Resistive Bridge Measurement
  • Sensor Measurement

MAX11410EVKIT
Evaluation Kit for the MAX11410/MAX11410A
MAX11410EMCEVKIT
Evaluation Kit for the MAX11410
MAX11410BOB
MAX11410 Breakout Board

Reference Designs

MAXREFDES1154
MAXREFDES1154 Circuits from the lab

Configurable 4-Channel RTD/TC Measurement System Using the MAX11410

Features and Benefits

  • Highly accurate measurement
  • Four channels
  • Each channel can be configured as either RTD or TC input
  • Supports 2-wire and 3-wire RTD
  • Supports all types of thermocouple
  • Thermocouple with RTD for cold junction compensation
  • Sensor open detection
  • 24V input protection
  • Isolated power and data
  • Board-level calibration
MAXREFDES1155
MAXREFDES1155 Circuits from the lab

Dual Channel RTD/TC Measurement System Based on MAX11410

Features and Benefits

  • Highly accurate measurement
  • Two channels
  • Each channel can be configured for either RTD or TC input
  • Supports 2-wire, 3-wire, and 4-wire RTD
  • Supports all types of thermocouple
  • Thermocouple with on-board temperature sensor for cold junction compensation
  • Board-level calibration
  • PMOD interface
MAXREFDES1154
Configurable 4-Channel RTD/TC Measurement System Using the MAX11410
MAXREFDES1155
Dual Channel RTD/TC Measurement System Based on MAX11410

Latest Discussions