MAX4617

PRODUCTION

High-Speed, Low-Voltage, CMOS Analog Multiplexers/Switches

Part Models
9
1ku List Price
Starting From $2.45

Part Details

  • Fast Switching Times
    • 15ns tON
    • 10ns tOFF
  • Pin Compatible with Industry-Standard 74HC4051/74HC4052/74HC4053 and MAX4581/MAX4582/MAX4583
  • Guaranteed On-Resistance
    • 10Ω max (+5V Supply)
    • 20Ω max (+3V Supply)
  • Guaranteed 1Ω On-Resistance Match Between Channels (single +5V supply)
  • Guaranteed Low Off-Leakage Current: 1nA at +25°C
  • Guaranteed Low On-Leakage Current: 1nA at +25°C
  • +2V to +5.5V Single-Supply Operation
  • TTL/CMOS-Logic Compatible
  • Low Crosstalk: < -96dB
  • High Off-Isolation: < -93dB
  • Low Distortion: < 0.017% (600Ω)
MAX4617
High-Speed, Low-Voltage, CMOS Analog Multiplexers/Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Reference Designs

MAXREFDES1154
MAXREFDES1154 Circuits from the lab

Configurable 4-Channel RTD/TC Measurement System Using the MAX11410

Features and Benefits

  • Highly accurate measurement
  • Four channels
  • Each channel can be configured as either RTD or TC input
  • Supports 2-wire and 3-wire RTD
  • Supports all types of thermocouple
  • Thermocouple with RTD for cold junction compensation
  • Sensor open detection
  • 24V input protection
  • Isolated power and data
  • Board-level calibration
MAXREFDES1154
Configurable 4-Channel RTD/TC Measurement System Using the MAX11410

Latest Discussions

No discussions on MAX4617 yet. Have something to say?

Start a Discussion on EngineerZone®