MAX44285

PRODUCTION

Dual-Channel, High-Precision, High-Voltage, Current-Sense Amplifier

Unique Combination of High-Accuracy and High-Voltage Operation at 76V

Part Models
14
1ku List Price
Starting From $2.74

Part Details

  • 2.7V to 76V Input Common Mode
  • Low 12µV (max) Input Offset Voltage
  • Low 0.1% (max) Gain Error
  • Gain Options
    • G = 12.5V/V (MAX44285L)
    • G = 20V/V (MAX44285T)
    • G = 50V/V (MAX44285F)
    • G = 100V/V (MAX44285H)
  • 1mm x 2mm 8-Bump WLP and 8-Pin µMAX Packages
MAX44285
Dual-Channel, High-Precision, High-Voltage, Current-Sense Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX44285EVKIT

Evaluation Kit for the MAX44285

Features and Benefits

  • Precision Real-Time Current Monitoring
  • +2.7V to +76V Input Common-Mode Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44285 evaluation kit (EV kit) provides a proven design to evaluate the MAX44285 dual-channel, high-precision, high-voltage, current-sense amplifier. This EV kit demonstrates the MAX44285 in an ultra-small, 1mm x 2mm, 8-bump WLP package.

The EV kit PCB comes with a MAX44285TAWA+ installed, which is the 20V/V gain version. Other gain options are available. Contact the factory for the pin-compatible MAX44285LAWA+ (G = 12.5V/V), MAX44285FAWA+ (G = 50V/V), and MAX44285HAWA+ (G = 100V/V).

Applications

  • Base Stations and Communication Equipment
  • Industrial Control and Automation
  • Power Management Systems
  • Server Backplanes

MAX44285EVKIT
Evaluation Kit for the MAX44285

Reference Designs

MAXREFDES77 Connected to Munich Board
MAXREFDES77 Circuits from the lab

Dual-Channel Current Sense Peripheral Module

Features and Benefits

  • 2.7V to 76V Input Common Mode
  • Low 12μV (max) Input Offset Voltage
  • Low 0.1% (max) Gain Error
  • Gain = 20V/V and 100V/V
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested
MAXREFDES77
Dual-Channel Current Sense Peripheral Module
MAXREFDES39
MAXREFDES39#: Power Amplifier Biasing through MAX11300 PIXI IC

Latest Discussions

No discussions on MAX44285 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed