MAX11300

PRODUCTION

PIXI, 20-Port Programmable Mixed-Signal I/O with 12-Bit ADC, 12-Bit DAC, Analog Switches, and GPIO

Industry's First Configurable High-Voltage Mixed Signal I/O Device Allows User-Defined ADC, DAC, or GPIO Functionality

Part Models
4
1ku List Price
Starting From $7.68

Part Details

  • 20 Configurable Mixed-Signal Ports Maximize Design Flexibility Across Platforms
    • Up to 20 12-Bit ADC Inputs
      • Single-Ended, Differential, or Pseudo-Differential
      • Range Options: 0 to 2.5V, ±5V, 0 to +10V, -10V to 0V
      • Programmable Sample Averaging Per ADC Port
      • Unique Voltage Reference for Each ADC PIXI Port
    • Up to 20 12-Bit DAC Outputs
      • Range Options: ±5V, 0 to +10V, -10V to 0V
      • 25mA Current Drive Capability with Overcurrent Protection
    • Up to 20 General-Purpose Digital I/Os
      • 0 to +5V GPI Input Range
      • 0 to +2.5V GPI Programmable Threshold Range
      • 0 to +10V GPO Programmable Output Range
      • Logic-Level Shifting Between Any Two Pins
    • 60Ω Analog Switch Between Adjacent PIXI Ports
    • Internal/External Temperature Sensors, ±1°C Accuracy
  • Adapts to Specific Application Requirements and Allows for Easy Reconfiguration as System Needs Change
  • Configurability of Functions Enables Optimized PCB Layout
  • Reduces BOM Cost with Fewer Components in Small Footprint
    • 36mm2 40-Pin TQFN
    • 49mm2 48-Pin TQFP
MAX11300
PIXI, 20-Port Programmable Mixed-Signal I/O with 12-Bit ADC, 12-Bit DAC, Analog Switches, and GPIO
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX11300SYS1

Evaluation Kit for the MAX11300

Features and Benefits

  • Up to 20 12-Bit ADC Programmable Inputs
  • Up to 20 12-Bit DACs with 25mA Current Capability
    • 70mA max at +12V with On-Board Power Supply
    • Use External Power Supply at VDDIO (VDDIO Jumper Removed) if More Current is Needed
  • Up to 20 Digital I/Os
  • Up to 20 Comparator Inputs
  • Internal or External Reference for ADC and DAC
  • Individually Selectable ADC References for Each Port
  • Internal Temperature Sensor (-40°C to +125°C, ±3°C Accuracy)
  • Two Remote Temperature-Measurement Controllers (-40°C to +150°C, ±3°C Accuracy)
  • 2x6-Pin Pmod-Compatible Connector (SPI)
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX11300PMB1 peripheral module (Pmod) provides the necessary hardware to interface the MAX11300 20-channel programmable mixed-signal I/O device to any system that utilizes Pmod-compatible expansion ports configurable for SPI communication. The device is a 12-bit multichannel analog-to-digital converter (ADC) and a 12-bit buffered DAC output in a single IC. This device also includes software-configurable general-purpose I/O ports. A local and two remote temperature sensors keep track of junction and environmental temperatures. Adjacent pairs of ports can also be used as logic translator or analog switch. Each pin can also be used as a positive input of a comparator with programmable threshold.

Refer to the MAX11300 IC data sheet for detailed information regarding operation of the device and the USB2PMB1 (Munich) adapter board data sheet for detailed information regarding the Munich board and GUI. Refer to the MAX11300 peripheral module and Munich adaptor board Quick Start Guide for step-by-step evaluation instructions. Refer to the MAX11300 Configuration Software User Guide, in the full data sheet, for detailed information using the design tool.

Note: the MAX11300SYS1 includes both the USB2PMB1 and the MAX11300PMB1.

Applications

  • Base Station RF Power Device Bias Controllers
  • Control for Optical Components
  • Industrial Control and Automation
  • Power-Supply Monitoring
  • System Supervision and Control

eval board
MAX11300PMB1

Evaluation Kit for the MAX11300

Features and Benefits

  • Up to 20 12-Bit ADC Programmable Inputs
  • Up to 20 12-Bit DACs with 25mA Current Capability
    • 70mA max at +12V with On-Board Power Supply
    • Use External Power Supply at VDDIO (VDDIO Jumper Removed) if More Current is Needed
  • Up to 20 Digital I/Os
  • Up to 20 Comparator Inputs
  • Internal or External Reference for ADC and DAC
  • Individually Selectable ADC References for Each Port
  • Internal Temperature Sensor (-40°C to +125°C, ±3°C Accuracy)
  • Two Remote Temperature-Measurement Controllers (-40°C to +150°C, ±3°C Accuracy)
  • 2x6-Pin Pmod-Compatible Connector (SPI)
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX11300PMB1 peripheral module (Pmod) provides the necessary hardware to interface the MAX11300 20-channel programmable mixed-signal I/O device to any system that utilizes Pmod-compatible expansion ports configurable for SPI communication. The device is a 12-bit multichannel analog-to-digital converter (ADC) and a 12-bit buffered DAC output in a single IC. This device also includes software-configurable general-purpose I/O ports. A local and two remote temperature sensors keep track of junction and environmental temperatures. Adjacent pairs of ports can also be used as logic translator or analog switch. Each pin can also be used as a positive input of a comparator with programmable threshold.

Refer to the MAX11300 IC data sheet for detailed information regarding operation of the device and the USB2PMB1 (Munich) adapter board data sheet for detailed information regarding the Munich board and GUI. Refer to the MAX11300 peripheral module and Munich adaptor board Quick Start Guide for step-by-step evaluation instructions. Refer to the MAX11300 Configuration Software User Guide, in the full data sheet, for detailed information using the design tool.

Note: the MAX11300SYS1 includes both the USB2PMB1 and the MAX11300PMB1.

Applications

  • Base Station RF Power Device Bias Controllers
  • Control for Optical Components
  • Industrial Control and Automation
  • Power-Supply Monitoring
  • System Supervision and Control

MAX11300EVKIT

Evaluation Kit for the MAX11300

Features and Benefits

  • 20 PIXI Ports for Analog or Digital Control or Sensing
  • Two External Temperature Sensors (2N3904)
  • 50-Pin Signal Header (20 Ports, Two Temperatures, and Power Supplies)
  • SPI Interface Terminals
  • Optional 2.5V On-Board Reference (MAX6071)
  • Windows XP-, Windows Vista-, Windows 7-, and Windows 8.0-/8.1-Compatible Software
  • USB-PC Connection (Cable Included)
  • RoHS Compliant
  • Proven Four-Layer PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX11300 evaluation kit (EV kit) provides a proven design to evaluate the MAX11300 20-port programmable mixed-signal I/O with 12-bit ADC, 12-bit DAC, analog switches, and GPIO. The EV kit also includes Windows XP®-, Windows Vista®-, Windows® 7-, and Windows 8.0-/8.1-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC.

The EV kit comes with a MAX11300GTL+ installed.

Applications

  • Base Station RF Power Device Bias Controllers
  • Control for Optical Components
  • Industrial Control and Automation
  • Power-Supply Monitoring
  • System Supervision and Control

MAX11300SYS1
Evaluation Kit for the MAX11300
MAX11300PMB1
Evaluation Kit for the MAX11300
MAX11300EVKIT
Evaluation Kit for the MAX11300

Reference Designs

MAXREFDES39
MAXREFDES39#: Power Amplifier Biasing through MAX11300 PIXI IC
MAXREFDES1295
Smart Electronic Load Using the MAX32630FTHR and MAX11300

Latest Discussions

Recently Viewed