MAX44246

PRODUCTION

36V, Low-Noise, Precision, Single/Quad/Dual Op Amps

Precision, Low-Noise Performance in High-Voltage Applications

Part Models
4
1ku List Price
Starting From $2.04

Part Details

  • Reduces Noise-Sensitive Precision Applications
    • Low 9nV/√Hz Noise at 1kHz
    • Integrated EMI Filter
  • Eliminates Cost of Calibration with Increased Accuracy and Patented Auto-Zero Circuitry
    • Ultra-Low Input VOS: 5µV (max)
    • Low 20nV/°C (max) of Offset Drift
  • Suitable for High-Bandwidth Applications
    • 1µs Fast Settling Time
    • 5MHz Gain-Bandwidth Product
  • Low 0.55mA Per Channel (max) Quiescent Current
  • Wide Supply for High-Voltage Front-Ends
    • 2.7V to 36V Supply Range
  • Rail-to-Rail Output
MAX44246
36V, Low-Noise, Precision, Single/Quad/Dual Op Amps
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • MAX44246

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX44246EVKIT

Evaluation Kit for the MAX44246

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44246 evaluation kit (EV kit) provides a proven design to evaluate the MAX44246 ultra-precision, low-noise, low-drift dual-operational amplifiers (op amps) in an 8-pin µMAX® package. The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components.
The EV kit comes with a MAX44246AUA+ installed.

Applications

  • Battery-Powered Equipment
  • Load Cell Amplifiers
  • PLC Analog I/O Modules
  • Precision Instrumentation
  • Transducer Amplifiers

MAX44246EVKIT
Evaluation Kit for the MAX44246

Reference Designs

MAXREFDES77 Connected to Munich Board
MAXREFDES77 Circuits from the lab

Dual-Channel Current Sense Peripheral Module

Features and Benefits

  • 2.7V to 76V Input Common Mode
  • Low 12μV (max) Input Offset Voltage
  • Low 0.1% (max) Gain Error
  • Gain = 20V/V and 100V/V
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested
MAXREFDES77
Dual-Channel Current Sense Peripheral Module

Latest Discussions

Recently Viewed