MAX4370

PRODUCTION

Current-Regulating Hot-Swap Controller with DualSpeed/BiLevel Fault Protection

Part Models
2
1ku List Price
Starting From $4.45
Viewing:

Part Details

  • DualSpeed/BiLevel Protection During Normal Operation
  • Inrush Current Regulated at Start-Up
  • Resides Either on the Backplane or on the Removable Card
  • Programmable Start-Up Period and Response Time
  • Allows Safe Board Insertion and Removal from Live Backplane
  • Protection for +3V to +12V Single Supplies
  • Latched Off After Fault Condition
  • Status Output Pin
  • Internal Charge Pump Generates Gate Drive for External N-Channel MOSFET
MAX4370
Current-Regulating Hot-Swap Controller with DualSpeed/BiLevel Fault Protection
MAX4370: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max4370 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed