MAX41474

RECOMMENDED FOR NEW DESIGNS

290MHz to 960MHz ASK/FSK Receiver with I2C Interface

High-RF-Sensitivity Receiver with Low Current Consumption, Ideal for Low-Cost and Power-Sensitive ASK/FSK Applications

Part Models
2
1ku List Price
Starting From $1.03

Part Details

  • Low Bill of Materials (BOM)
    • No External Balun, No External Filter, etc.
    • Single Low-Cost 16MHz External Crystal
  • Long Range with High Sensitivity
  • Low Power Consumption
    • ​9mA Operating Supply Current
    • 10nA Power-Down Current
  • Self-Polling (Remote Wake-Up) for Reduced Power
    • Preamble Detection with Interrupt Output
    • Average Current as Low as 350μA 
    • Duty Cycle Less Than 1% Capable
    • Fast Startup Time
  • Automatic Gain Control (AGC) Adjusted Digital RSSI
  • Automatic Frequency Control (AFC)
  • Fast Frequency Switching Frac-N Synthesizer
  • 33dB Calibrated Image Rejection
  • Passes ETSI Category 2 Blocking Requirements
  • ±2.5kV HBM ESD Protection, ±4kV on LNA Input
  • Up to 200kbps Data Rate (NRZ)
  • 1.8V to 3.6V Supply Voltage
  • -40°C to +105°C Operating Temperature Range
  • 4mm x 4mm, 12-TQFN with 0.8mm Pitch
MAX41474
290MHz to 960MHz ASK/FSK Receiver with I2C Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX41474EVKIT

Evaluation Kit for the MAX41470, MAX41473, and MAX41474

Features and Benefits

  • Evaluates the MAX4147X Sub-1GHz ISM Receiver
  • Single Input Voltage Supply from 1.8V to 3.6V
  • Direct Interface with a MAX32630FTHR Arm® Microcontroller (MCU) Board
  • Available PMOD Hardware Interface
  • Windows 10-Compatible Software
  • On-Board SPI Interface Control for the MAX41470 and Optional I2C Control for the MAX41473/74
  • GUI Controls for MAX32630FTHR Board PMIC
    • Operation from 1.8V to 3.3V
  • Proven Four-Layer PCB Design
  • Fully Assembled and Tested

Product Details

The MAX4147X evaluation kit (EV kit) contains a single MAX4147X high output power VHF/UHF sub-GHz ISM/ SRD receiver designed to receive frequency-shift keying (FSK), Gaussian GFSK, or amplitude-shift keying (ASK) data in the 287MHz to 320MHz, 425MHz to 480MHz, and 860MHz to 960MHz frequency ranges.

The MAX41470, MAX41473, and MAX41474 EV kits operate in conjunction with an external microcontroller (MCU) and graphical user interface (GUI) software running on a computer. The MAX41470 uses an SPI interface for internal register configurations while the MAX41473/74 can use the preset modes or an I2C interface for register programming and control.

The MAX41473 and MAX41474 EV kits are also designed to operate with a simple, one-pin data interface, alleviating the need to program the part for nominal operation, or other high-level system (PC with GUI software) having to configure the receiver for operation. These parts allow the user to preset the operating frequencies by part selection and pin configurations. On the EV kit, selecting the frequency of operation is as simple as setting jumpers.

The EV kit includes Windows® 10-compatible software that provides a simple GUI for configuration of all the MAX4147X registers through the SPI or I2C ports. The GUI also controls the on-board PMIC when the MAX32630FTHR applications platform is used.

Applications

  • Building Access Control
  • Garage Door Openers (GDO)
  • Home Automation and Security
  • Remote Keyless Entry (RKE)
  • Restaurant Pagers
  • Tire Pressure Monitoring Systems (TPMS)

MAX41473EVKIT

Evaluation Kit for the MAX41470, MAX41473, and MAX41474

Features and Benefits

  • Evaluates the MAX4147X Sub-1GHz ISM Receiver
  • Single Input Voltage Supply from 1.8V to 3.6V
  • Direct Interface with a MAX32630FTHR Arm® Microcontroller (MCU) Board
  • Available PMOD Hardware Interface
  • Windows 10-Compatible Software
  • On-Board SPI Interface Control for the MAX41470 and Optional I2C Control for the MAX41473/74
  • GUI Controls for MAX32630FTHR Board PMIC
    • Operation from 1.8V to 3.3V
  • Proven Four-Layer PCB Design
  • Fully Assembled and Tested

Product Details

The MAX4147X evaluation kit (EV kit) contains a single MAX4147X high output power VHF/UHF sub-GHz ISM/ SRD receiver designed to receive frequency-shift keying (FSK), Gaussian GFSK, or amplitude-shift keying (ASK) data in the 287MHz to 320MHz, 425MHz to 480MHz, and 860MHz to 960MHz frequency ranges.

The MAX41470, MAX41473, and MAX41474 EV kits operate in conjunction with an external microcontroller (MCU) and graphical user interface (GUI) software running on a computer. The MAX41470 uses an SPI interface for internal register configurations while the MAX41473/74 can use the preset modes or an I2C interface for register programming and control.

The MAX41473 and MAX41474 EV kits are also designed to operate with a simple, one-pin data interface, alleviating the need to program the part for nominal operation, or other high-level system (PC with GUI software) having to configure the receiver for operation. These parts allow the user to preset the operating frequencies by part selection and pin configurations. On the EV kit, selecting the frequency of operation is as simple as setting jumpers.

The EV kit includes Windows® 10-compatible software that provides a simple GUI for configuration of all the MAX4147X registers through the SPI or I2C ports. The GUI also controls the on-board PMIC when the MAX32630FTHR applications platform is used.

Applications

  • Building Access Control
  • Garage Door Openers (GDO)
  • Home Automation and Security
  • Remote Keyless Entry (RKE)
  • Restaurant Pagers
  • Tire Pressure Monitoring Systems (TPMS)

eval board
MAX41470EVKIT

Evaluation Kit for the MAX41470, MAX41473, and MAX41474

Features and Benefits

  • Evaluates the MAX4147X Sub-1GHz ISM Receiver
  • Single Input Voltage Supply from 1.8V to 3.6V
  • Direct Interface with a MAX32630FTHR Arm® Microcontroller (MCU) Board
  • Available PMOD Hardware Interface
  • Windows 10-Compatible Software
  • On-Board SPI Interface Control for the MAX41470 and Optional I2C Control for the MAX41473/74
  • GUI Controls for MAX32630FTHR Board PMIC
    • Operation from 1.8V to 3.3V
  • Proven Four-Layer PCB Design
  • Fully Assembled and Tested

Product Details

The MAX4147X evaluation kit (EV kit) contains a single MAX4147X high output power VHF/UHF sub-GHz ISM/ SRD receiver designed to receive frequency-shift keying (FSK), Gaussian GFSK, or amplitude-shift keying (ASK) data in the 287MHz to 320MHz, 425MHz to 480MHz, and 860MHz to 960MHz frequency ranges.

The MAX41470, MAX41473, and MAX41474 EV kits operate in conjunction with an external microcontroller (MCU) and graphical user interface (GUI) software running on a computer. The MAX41470 uses an SPI interface for internal register configurations while the MAX41473/74 can use the preset modes or an I2C interface for register programming and control.

The MAX41473 and MAX41474 EV kits are also designed to operate with a simple, one-pin data interface, alleviating the need to program the part for nominal operation, or other high-level system (PC with GUI software) having to configure the receiver for operation. These parts allow the user to preset the operating frequencies by part selection and pin configurations. On the EV kit, selecting the frequency of operation is as simple as setting jumpers.

The EV kit includes Windows® 10-compatible software that provides a simple GUI for configuration of all the MAX4147X registers through the SPI or I2C ports. The GUI also controls the on-board PMIC when the MAX32630FTHR applications platform is used.

Applications

  • Building Access Control
  • Garage Door Openers (GDO)
  • Home Automation and Security
  • Remote Keyless Entry (RKE)
  • Restaurant Pagers
  • Tire Pressure Monitoring Systems (TPMS)

MAX41474EVKIT
Evaluation Kit for the MAX41470, MAX41473, and MAX41474
MAX41473EVKIT
Evaluation Kit for the MAX41470, MAX41473, and MAX41474
MAX41470EVKIT
Evaluation Kit for the MAX41470, MAX41473, and MAX41474

Latest Discussions

Recently Viewed