MAX3519

PRODUCTION

DOCSIS 3.0 Upstream Amplifier

Industry's Lowest Power Upstream Amplifier for DOCSIS 3.0 Applications

Part Models
2
1ku List Price
Starting From $1.89

Part Details

  • Exceeds DOCSIS 3.0 Electrical Requirements
    • 63dB Gain Control Range in 1dB Steps
    • -63dBc Harmonic Distortion at 64dBmV Output
    • Low Burst-On/Off Transient of 25mV at Maximum Gain
    • 275MHz, 3dB Bandwidth Supports All Standard Upstream Frequency Plans
  • Low-Power Standby Mode Reduces Static Power Consumption
    • 25mW Dissipation in Transmit Disable Mode
  • Industry-Standard +5V Single-Supply Operation Simplifies Design and Reduces System Cost
  • Small, 5mm x 5mm TQFN Package Saves Board Space
MAX3519
DOCSIS 3.0 Upstream Amplifier
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Broadband 1
MAX3518 PRODUCTION DOCSIS 3.0 Upstream Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX3519 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed