MAX3518

PRODUCTION

DOCSIS 3.0 Upstream Amplifier

Industry's Lowest Power Upstream Amplifier for DOCSIS 3.0 Applications

Part Models
2
1ku List Price
Starting From $1.82

Part Details

  • +5V Supply Voltage
  • Low Power: 1.25W at 31dB Gain, 64dBmV Output
  • Ultra-Low 25mW Dissipation in Transmit-Disable Mode
  • 63dB Gain Control Range in 1dB Steps
  • -60dBc Harmonic Distortion at 64dBmV Output
  • Small 5mm x 5mm Thin QFN Package
  • Low Burst On/Off Transient
  • 275MHz, 3dB Bandwidth
MAX3518
DOCSIS 3.0 Upstream Amplifier
Ask a Question

Documentation

Reliability Data 1

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX3518EVKIT

Evaluation Kit for the MAX3518

Features and Benefits

  • Easy Evaluation of the MAX3518
  • 50Ω SMA Connectors
  • All Critical Peripheral Components Included
  • Fully Assembled and Tested
  • PC Control Software (Available at www.maximintegrated.com)

Product Details

The MAX3518 evaluation kit (EV kit) simplifies the testing and evaluation of the MAX3518 DOCSIS 3.0 upstream amplifier. The EV kit is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit for the inputs and outputs to allow quick and easy evaluation on the test bench.

This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a list of components for the EV kit, and artwork for each layer of the PCB.

Applications

  • DOCSIS 3.0 Cable Modems
  • Set-Top Boxes
  • VOIP Modems

MAX3518EVKIT
Evaluation Kit for the MAX3518

Latest Discussions

No discussions on MAX3518 yet. Have something to say?

Start a Discussion on EngineerZone®