MAX34461A

PRODUCTION

PMBus 16-Channel Voltage Monitor and Sequencer

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • 16 Channels of Power-Supply Management
  • On-Board Nonvolatile Black Box Fault Logging and Default Configuration Setting
  • Supports Complex Sequencing Requirements
    • Time- and Event-Based Sequencing
    • Parallel/Cascaded Device Operation
    • Programmable Up and Down Sequencing
  • Easy to Program and Monitor
    • PMBus-Compatible Command Interface
    • Easy-to-Use GUI
  • Flexible Measurement and Monitoring Capability
    • Reports Peak and Average Levels
    • Four Remote Temperature Sensors
    • One Internal Temperature Sensor
  • Automatic Closed-Loop Margining Improves Accuracy
  • Remote Ground Sensing Improves Measurement Accuracy
  • Simplifies System-Level Design
    • Up to 16 GPOs
    • No External Clocking Minimizes System-Level Design
    • I2C/SMBus-Compatible Serial Bus with Bus Timeout Function
    • Power-Supply Voltage Measurement and Monitoring
  • Fast Minimum/Maximum Threshold Excursion Detection
  • 3.0V to 3.6V Supply Voltage
MAX34461A
PMBus 16-Channel Voltage Monitor and Sequencer
MAX34461A Functional Block Diagram MAX34461A Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

eval board
EVAL-MAX34461A

Features and Benefits

  • Easy Evaluation of the MAX34461A
  • Four Power-Supply Channels
  • EV Kit Hardware Is USB Powered (USB Cable Included)
  • USB HID Interface
  • Windows® 10-Compatible Software
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX34461A evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX34461A PMBus 16-channel voltage monitor and sequencer. The EV kit includes a MAX34461AA01+ installed, as well as four power supplies that can be sequenced, monitored, and margined by the IC.

EVAL-MAX34461A
MAX34461A EVKIT Angle View MAX34461A EVKIT B Bottom View MAX34461A EVKIT Top View

Latest Discussions

No discussions on max34461a yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed