MAX34460

NOT RECOMMENDED FOR NEW DESIGNS

PMBus 12-Channel Voltage Monitor and Sequencer

Provides Unparalleled Sequencing, Monitoring, and "Black Box" Fault Logging of Up to 12 POL Power Supplies

Part Models
2
1ku List Price
Starting From $5.14
Viewing:

Part Details

  • 12 Channels of Power-Supply Management
  • Power-Supply Voltage Measurement and Monitoring
  • Fast Minimum/Maximum Threshold Excursion Detection
  • Remote Ground Sensing Improves Measurement Accuracy
  • Automatic Closed-Loop Margining
  • Programmable Up and Down Time-Based or Event-Based Sequencing
  • Supports Dual-Sequencing Groups
  • Supports Up to Five Temperature Sensors (One Internal/Four Remote)
  • Fault Detection on All Temperature Sensors
  • Programmable Alarm Outputs
  • Reports Peak and Average Levels for a Number of Parameters
  • Watchdog Timer Function
  • PMBus™-Compliant Command Interface
  • I²C/SMBus-Compatible Serial Bus with Bus Timeout Function
  • On-Board Nonvolatile Black Box Fault Logging and Default Configuration Setting
  • Expandable Channel Operation with Parallel Devices
  • Up to 20 GPOs
  • No External Clocking Required
  • 3.0V to 3.6V Supply Voltage
MAX34460
PMBus 12-Channel Voltage Monitor and Sequencer
MAX34460: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX34460EVKIT

Evaluation Kit for the MAX34460

Features and Benefits

  • Easy Evaluation of the MAX34460
  • Four Power-Supply Channels
  • EV Kit Hardware is USB Powered (USB Cable Included)
  • USB HID Interface
  • Windows XP®- and Windows® 7-Compatible Software
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX34460 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX34460 PMBus™ 12-channel voltage monitor and sequencer. The EV kit includes a MAX34460ETM+ installed, as well as four power supplies that can be sequenced, monitored, and margined by the IC.

Applications

  • Base Stations
  • Network Switches/Routers
  • Servers
  • Smart Grid Network Systems

MAX34460EVKIT
Evaluation Kit for the MAX34460

Latest Discussions

No discussions on max34460 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed