MAX31740

RECOMMENDED FOR NEW DESIGNS

Ultra-Simple Fan-Speed Controller

Enables Simple Implementation of Customizable Fan Control with No Software Development or MCU Required

Part Models
4
1ku List Price
Starting From $0.59

Part Details

  • Self-Contained PWM Fan Control—No Micro Needed
  • Controls Speed of 2-, 3-, or 4-Wire Fans
  • Resistors Set Fan Control Characteristics
  • Smooth, Linearly Varying PWM Duty Cycle Minimizes Audibility of Fan Noise
  • Accurately Monitors External Thermistor Temperature
  • 3.0V to 5.5V Operating Voltage Range
  • -40°C to +125°C Operating Temperature Range
  • AEC-Q100 qualified MAX31740ATA/VY+
MAX31740
Ultra-Simple Fan-Speed Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed