MAX30102

PRODUCTION

High-Sensitivity Pulse Oximeter and Heart-Rate Sensor for Wearable Health

High-Sensitivity Pulse Oximeter and Heart-Rate Biosensor for Fitness & Healthcare

Part Models
2
1ku List Price
Starting From $5.41

Part Details

  • Heart-Rate Monitor and Pulse Oximeter Biosensor in LED Reflective Solution
  • Tiny 5.6mm x 3.3mm x 1.55mm 14-Pin Optical Module
    • Integrated Cover Glass for Optimal, Robust Performance
  • Ultra-Low Power Operation for Mobile Devices
    • Programmable Sample Rate and LED Current for Power Savings
    • Low-Power Heart-Rate Monitor (< 1mW)
    • Ultra-Low Shutdown Current (0.7µA, typ)
  • Fast Data Output Capability
    • High Sample Rates
  • Robust Motion Artifact Resilience
    • High SNR
  • -40°C to +85°C Operating Temperature Range
MAX30102
High-Sensitivity Pulse Oximeter and Heart-Rate Sensor for Wearable Health
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX30100 Pulse Oximeter and Heart-Rate Sensor IC for Wearable Health
Sensor Hubs 1
MAX32664 PRODUCTION Ultra-Low Power Biometric Sensor Hub
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX30102ACCEVKIT

Evaluation Kit for the MAX30102

Features and Benefits

  • Real-Time Monitoring
  • Flexible PCB Design
  • USB-Powered
  • On-Board Accelerometer
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows® 7-, and Windows 8/8.1-Compatible Software

Product Details

The MAX30102 evaluation kit (EV kit) provides a proven design to evaluate the MAX30102 integrated pulse-oximetry and heart-rate monitor integrated circuit (IC). The EV kit consist of two boards. USBOSMB is the mother board and MAX30102DBEVKIT is the daughter board that includes the MAX30102 and an accelerometer. The EV kit is powered using the USB supply to generate +1.8V for the sensor and +4.5V for the internal LEDs of the MAX30102, and +3.3V for the accelerometer.

The EV kit comes with a MAX30102EFD+ installed in a 14-pin OESIP package.

Applications

  • Fitness Assistant Devices
  • Wearable Devices

MAX30102ACCEVKIT
Evaluation Kit for the MAX30102

Reference Designs

maxrefdes117fig00
MAXREFDES117 Circuits from the lab

Heart-Rate and Pulse-Oximetry Monitor

Features and Benefits

  • Optical Heart-Rate Monitor and Pulse Oximetry Solution
  • Tiny 12.7mm x 12.7mm (0.5in x 0.5in) Board Size
  • Low Power
  • Device Drivers
  • Free Algorithm
  • Example C Source Code For Arduino And mbed Platforms
  • Test Data

Competitive Advantages

  • Highly-integrated, small-size sensor
  • Non-chest based heart-rate/SpO2 detection
  • Ultra-low power consumption
MAXREFDES117
Heart-Rate and Pulse-Oximetry Monitor
MAXREFDES1043
MAXREFDES1043: How to Monitor SpO2 Levels Using the MAX30102

Latest Discussions

Recently Viewed