MAX30100
Pulse Oximeter and Heart-Rate Sensor IC for Wearable Health
Fully Integrated Solution Provides Smallest and Lowest Power Solution
Part Details
- Complete Pulse Oximeter and Heart-Rate Sensor Solution Simplifies Design
- Integrated LEDs, Photo Sensor, and High-Performance Analog Front-End
- Tiny 5.6mm x 2.8mm x 1.2mm 14-Pin Optically Enhanced System-in-Package
- Ultra-Low-Power Operation Increases Battery Life for Wearable Devices
- Programmable Sample Rate and LED Current for Power Savings
- Ultra-Low Shutdown Current (0.7µA, typ)
- Advanced Functionality Improves Measurement Performance
- High SNR Provides Robust Motion Artifact Resilience
- Integrated Ambient Light Cancellation
- High Sample Rate Capability
- Fast Data Output Capability
Please refer to the MAX30101 or MAX30102 for use in your design.
The MAX30100 is an integrated pulse oximetry and heart-rate monitor sensor solution. It combines two LEDs, a photodetector, optimized optics, and low-noise analog signal processing to detect pulse oximetry and heart-rate signals.
The MAX30100 operates from 1.8V and 3.3V power supplies and can be powered down through software with negligible standby current, permitting the power supply to remain connected at all times.
Applications
- Fitness Assistant Devices
- Medical Monitoring Devices
- Wearable Devices
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
3rd Party Solutions 1
Device Drivers 1
This is the most up-to-date revision of the Data Sheet.