MAX30001

PRODUCTION

Ultra-Low-Power, Single-Channel Integrated Biopotential (ECG, R-to-R, and Pace Detection) and Bioimpedance (BioZ) AFE

Ultra-Low Power, Single Channel Integrated Biopotential (ECG) AFE and Bio-Impedance (BioZ) + HR Detection Algorithm

Part Models
2
1ku List Price
Starting From $7.64

Part Details

  • Can be Used in IEC 60601-2-47:2012 Compliant Systems
  • Clinical-Grade ECG AFE with High-Resolution Data Converter
    • 15.9 Bits ENOB with 3.1µVPP (typ) Noise for ECG
    • 17 Bits ENOB with 1.1µVPP Noise for BioZ
  • Better Dry Starts Due to Much Improved Real World CMRR and High Input Impedance
    • Fully Differential Input Structure with CMRR > 100dB
  • Offers Better Common-Mode to Differential Mode Conversion Due to High Input Impedance
  • High Input Impedance > 1GΩ for Extremely Low Common-to-Differential Mode
  • Minimum Signal Attenuation at the Input During Dry Start Due to High Electrode Impedance
  • High DC Offset Range of ±650mV (1.8V, typ) Allows to Be Used with Wide Variety of Electrodes
  • High AC Dynamic Range of 65mVP-P or ECG and 90mVP-P for BioZ Will Help Prevent Saturation in the Presence of Motion/Direct Electrode Hits
  • Longer Battery Life Compared to Competing Solutions
    • 85µW at 1.1V Supply Voltage for ECG
    • 158µW at 1.1V Supply Voltage for BioZ
  • Leads-On Interrupt Feature Allows to Keep the µC in Deep Sleep Mode Until Valid Lead Condition is Detected
    • Lead-On Detect Current: 0.7µA (typ)
  • Built-In Heart Rate Detection with Interrupt Feature Eliminates the Need to Run HR Algorithm on the μController
    • Robust R-R Detection in High Motion Environment at Extremely Low Power
  • Configurable Interrupts Allows the µC Wake Up Only on Every Heart Beat Reducing the Overall System Power
  • High Accuracy Allows for More Physiological Data Extractions
  • 32-Word ECG and 8-Word BioZ FIFOs Allows the MCU to Stay Powered Down for 256ms with Full Data Acquisition
  • High-Speed SPI Interface
  • Shutdown Current of 0.6µA (typ)
MAX30001
Ultra-Low-Power, Single-Channel Integrated Biopotential (ECG, R-to-R, and Pace Detection) and Bioimpedance (BioZ) AFE
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Biopotential Sensors 2
MAX30003 PRODUCTION Ultra-Low Power, Single-Channel Integrated Biopotential (ECG, R to R Detection) AFE
MAX30004 PRODUCTION Ultra-Low Power, Single-Channel Integrated Biopotential HR Detection AFE
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX30001EVSYS

Evaluation Kit for the MAX30001/MAX30002

Features and Benefits

  • Convenient Platform to Evaluate the MAX30001
  • Many Easy-to-Reach Test Points
  • Measure Individual Supply Currents
  • Touchproof Cable Connectors
  • Windows® 7/8/10 Compatible GUI software
  • Fully Assembled and Tested
  • Facilitates IEC 60601-2-47 Compliance Testing
  • Ultra-Low-Power Design

Product Details

The MAX30001 evaluation system (EV system) provides a single platform to evaluate the functionality and features of the MAX30001 with Biopotential (ECG, R-to-R, and Pace Detection) and Bioimpedance (BioZ) measurement capabilities. The EV system includes a MAX30001 evaluation kit (EV kit) and a MAX32630FTHR Cortex-M4F microcontroller for wearables. The MAX32630FTHR provides power to the MAX30001 EV kit and contains the firmware necessary to use the EV kit GUI program. The EV kit ships with jumpers installed and supply voltages set to typical operating values. Optional connections exist which can be shunted to make use of different functionalities.

This EV system is not a medical device.

Applications

  • Bio Authentication and ECG-On-Demand Applications
  • Chest Band Heart Rate Monitors for Fitness Applications
  • Impedance Based Heart Rate Detection
  • Respiration and Hydration Monitors
  • Single-Lead Event Monitors for Arrhythmia Detection
  • Single-Lead Wireless Patches for In-Patient/Out-Patient Monitoring

MAX30001EVSYS
Evaluation Kit for the MAX30001/MAX30002

Reference Designs

MAXREFDES101
MAXREFDES101 Circuits from the lab

Health Sensor Platform 2.0

Features and Benefits

  • Photoplethysmography (PPG)
  • Biopotential measurement (ECG)
  • Skin temperature
  • Embedded heart-rate algorithm
  • Motion and rotation
  • Wearable watch form factor
MAXREFDES101
Health Sensor Platform 2.0

Latest Discussions

Recently Viewed