MAX30004

PRODUCTION

Ultra-Low Power, Single-Channel Integrated Biopotential HR Detection AFE

Ultra-Low Power, Single Channel Integrated Biopotential HR Detection AFE

Part Models
2
1ku List Price
Starting From $4.23
Viewing:

Part Details

  • Heart Rate Detection with Interrupt Feature Eliminates the Need to Extract and Process the ECG Data on the Microcontroller
    • Robust R-R Detection in High Motion Environment at Extremely Low Power
  • Clinical-Grade Biopotential AFE with High-Resolution Data Converter
    • 15.5 Bits Effective Resolution with 5µVP-P Noise
  • Better Dry Starts Due to Much Improved Real World CMRR and High Input Impedance
    • Fully Differential Input Structure with CMRR > 100dB
  • Offers Better Common-Mode to Differential Mode Conversion Due to High Input Impedance
    • High Input Impedance > 500MΩ for Extremely Low Common-to-Differential Mode Conversion
  • Minimum Signal Attenuation at the Input During Dry Start Due to High Electrode Impedance
  • High DC Offset Range of ±650mV (1.8V, typ) Allows to Be Used with Wide Variety of Electrodes
  • High AC Dynamic Range of 65mVP-P Will Help the AFE Not Saturate in the Presence of Motion/Direct Electrode Hits
  • Longer Battery Life Compared to Competing Solutions
    • 85µW at 1.1V Supply Voltage
  • Leads-On Interrupt Feature Keeps µC in Deep Sleep Mode with RTC Off Until Valid Lead Condition is Detected
    • Lead-On Detect Current: 0.7µA (typ)
  • Configurable Interrupts Allows the µC Wake-Up Only on Every Heart Beat Reducing the Overall System Power
  • High-Speed SPI Interface
  • Shutdown Current of 0.5µA (typ)
MAX30004
Ultra-Low Power, Single-Channel Integrated Biopotential HR Detection AFE
MAX30004: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on max30004 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed