MAX2850

PRODUCTION

5GHz, 4-Channel MIMO Transmitter

High-Performing, Cost-Effective RF Design for Wireless HD Video (WHDI) Enabling Longer Range and Better Video Reception

Part Models
2
1ku List Price
Starting From $11.91

Part Details

  • 5GHz 4x MIMO Downlink Transmitters, Single Uplink IEEE 802.11a Receiver
    • 4900MHz to 5900MHz Frequency Range
    • -5dBm Transmit Power (54Mbps OFDM)
    • Coherent LO Among Transmitters
    • 31dB Tx Gain-Control Range with 0.5dB Step Size, Digitally Controlled
    • Tx/Rx I/Q Error and LO Leakage Detection and Adjustment
    • Programmable 20MHz/40MHz Tx I/Q Lowpass Anti-Aliasing Filter
    • 4-to-1 Analog Mux for PA Power Detect
    • 4-Channel PA On/Off Control
    • 4.5dB Rx Noise Figure
    • 70dB Rx Gain-Control Range with 2dB Step Size, Digitally Controlled
    • 60dB Dynamic Range Receiver RSSI
    • RF Wideband Receiver RSSI
    • Programmable 20MHz/40MHz Rx I/Q Lowpass Channel Filters
    • Sigma-Delta Fractional-N PLL with 76Hz Resolution
    • Monolithic Low-Noise VCO with -35dBc Integrated Phase Noise
    • 4-Wire SPI™ Digital Interface
    • I/Q Analog Baseband Interface
    • Digital Tx/Rx Mode Control
    • On-Chip Digital Temperature Sensor Readout
    • Complete Baseband Interface
    • Digital Tx/Rx Mode Control
  • +2.7V to +3.6V Supply Voltage
  • Small, 68-Pin Thin QFN Package (10mm x 10mm)
MAX2850
5GHz, 4-Channel MIMO Transmitter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX2852 Obsolete 5GHz Receiver
RF Transceivers > 1GHz 1
MAX2851 PRODUCTION 5GHz, 5-Channel MIMO Receiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX2850EVKIT

Evaluation Kit for the MAX2850

Features and Benefits

  • On-Board Line Driver and Voltage Reference
  • 50Ω SMA Connectors on All RF and Baseband Ports
  • PC Control Software Available at www.maximintegrated.com

Product Details

The MAX2850 evaluation kit (EV kit) simplifies testing of the MAX2850’s receive and transmit performance in 802.11a applications operating in the 4.9GHz to 5.9GHz ISM band. The EV kit provides 50Ω SMA connectors for all RF and baseband inputs and outputs. Differential-to-single- ended and single-ended-to-differential line drivers are provided to convert the differential I/Q baseband inputs and outputs to single-ended.

Applications

  • 5GHz Beam Steering Transmitter
  • 5GHz FDD Backhaul and WiMax™
  • 5GHz MIMO Transmitter Up to Four Spatial Streams
  • 5GHz Wireless HDMI (WHDI)

MAX2850EVKIT
Evaluation Kit for the MAX2850

Latest Discussions

Recently Viewed