MAX2837

PRODUCTION

2.3GHz to 2.7GHz Wireless Broadband RF Transceiver

Industry's First Production-Ready, Single-Chip 2.3GHz to 2.7GHz WiMAX RF Transceiver

Part Models
2
1ku List Price
price unavailable

Part Details

  • 2.3GHz to 2.7GHz Wideband Operation
  • Complete RF Transceiver, PA Driver, and Crystal Oscillator
    • 0dBm Linear OFDM Transmit Power
    • -70dBr Tx Spectral Emission Mask
    • 2.3dB Rx Noise Figure
    • Tx/Rx I/Q Error and LO Leakage Detection
    • Monolithic Low-Noise VCO with -39dBc Integrated Phase Noise
    • Programmable Rx I/Q Lowpass Channel Filter
    • Programmable Tx I/Q Lowpass Anti-Aliasing Filter
    • Sigma-Delta Fractional-N PLL with 20Hz Step Size
    • 45dB Tx Gain-Control Range
    • 94dB Receive Gain-Control Range
    • 60dB Analog RSSI Instantaneous Dynamic Range
    • 4-Wire SPI Digital Interface
    • I/Q Analog Baseband Interface
    • Digitally Tuned Crystal Oscillator
    • On-Chip Digital Temperature Sensor Read-Out
  • +2.7V to +3.6V Transceiver Supply
  • Low-Power Shutdown Current
  • Small 48-Pin Thin QFN Package (6mm x 6mm x 0.8mm)
MAX2837
2.3GHz to 2.7GHz Wireless Broadband RF Transceiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX2837EVKIT

Evaluation Kit for the MAX2837

Features and Benefits

  • On-Board Line Driver and Voltage Reference
  • 50Ω SMA Connectors on All RF and Baseband Ports

Product Details

The MAX2837 evaluation kit (EV kit) simplifies testing of the MAX2837 receive and transmit performance in WiMAX applications operating in the 2.3GHz to 2.7GHz ISM band. The EV kit provides 50Ω SMA connectors for all RF and baseband inputs and outputs. Differential to single-ended and single-ended to differential line drivers are provided to convert the differential I/Q baseband inputs and outputs to single ended.

Applications

  • 802.16-2004 Fixed WiMAX
  • Korea WiBro™ and 802.16e Mobile WiMAX™
  • Dual Mode™ WiMAX/802.11b/g WiFi
  • Proprietary Wireless Broadband Systems
  • 4G/LTE Systems

MAX2837EVKIT
Evaluation Kit for the MAX2837

Latest Discussions