MAX2832

PRODUCTION

2.4GHz to 2.5GHz, 802.11g RF Transceivers with Integrated PA

Part Models
2
1ku List Price
Starting From $6.72

Part Details

  • 2.4GHz to 2.5GHz ISM Band Operation
  • IEEE 802.11g/b Compatible (54Mbps OFDM and 11Mbps CCK)
  • Complete RF Transceiver, PA, and Crystal Oscillator (MAX2831)
    • Best-in-Class Transceiver Performance
    • 62mA Receiver Current
    • 2.6dB Rx Noise Figure
    • -76dBm Rx Sensitivity (54Mbps OFDM)
    • No I/Q Calibration Required
    • 0.1dB/0.35° Rx I/Q Gain/Phase Imbalance
    • 33dB RF and 62dB Baseband Gain Control Range
    • 60dB Range Analog RSSI per RF Gain Setting
    • Fast Rx I/Q DC-Offset Settling
    • Programmable Baseband Lowpass Filter
    • 20-Bit Sigma-Delta Fractional-N PLL with < 20Hz Step Size
    • Digitally Tuned Crystal Oscillator
    • +18.5dBm Transmit Power (5.6% EVM with 54Mbps OFDM)
    • 31dB Tx Gain Control Range
    • Integrated Power Detector (MAX2831)
    • Serial or Parallel Gain-Control Interface
    • > 40dB Tx Sideband Suppression without Calibration
    • Tx/Rx I/Q Error Detection
  • Transceiver Operates from +2.7V to +3.6V
  • PA Operates from +2.7V to +4.2V (MAX2831)
  • Low-Power Shutdown Mode
  • Small 48-Pin TQFN Package (7mm x 7mm x 0.8mm)
MAX2832
2.4GHz to 2.5GHz, 802.11g RF Transceivers with Integrated PA
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX2831EVKIT

Evaluation Kit for the MAX2831

Features and Benefits

  • On-Board Line Driver and Voltage Reference
  • 50Ω SMA Connectors on All RF and Baseband Ports
  • PC Control Software Available at www.maximintegrated.com

Product Details

The MAX2831 evaluation kit (EV kit) simplifies testing of the MAX2831 receive and transmit performance in 802.11g/b applications operating in the 2.4GHz to 2.5GHz ISM band. The EV kit provides 50Ω SMA connectors for all RF and baseband inputs and outputs. Differential-to-single-ended and single-ended-to-differential line drivers are provided to convert the differential I/Q baseband inputs and outputs to single ended.

Applications

  • General 2.4GHz ISM Radios
  • Wi-Fi, PDA, VoIP, and Cellular Handsets
  • Wireless Speakers and Headphones

MAX2831EVKIT
Evaluation Kit for the MAX2831

Latest Discussions

Recently Viewed