MAX2769B

PRODUCTION

Universal GPS Receiver

High-Performance, Automotive Grade GPS, GLONASS, Galileo, and Compass RF Receiver

Part Models
4
1ku List Price
Starting From $5.02

Part Details

  • AEC-Q100 Automotive Qualified
  • GPS/GLONASS/Galileo/Compass Systems
  • 40pF Output Clock Drive Capability
  • No External IF SAW or Discrete Filters Required
  • Programmable IF Frequency
  • Fractional-N Synthesizer with Integrated VCO Supports Wide Range of Reference Frequencies
  • Dual-Input Uncommitted LNA for Separate Passive and Active Antenna Inputs
  • 1.4dB Cascade Noise Figure
  • Integrated Crystal Oscillator
  • Integrated Active Antenna Sensor
  • 2.7V to 3.3V Supply Voltage
  • Small, 28-Pin, RoHS-Compliant, Thin QFN Lead-Free Package (5mm x 5mm)
MAX2769B
Universal GPS Receiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX2769BEVKIT

Evaluation Kit for the MAX2769B

Features and Benefits

  • Easy Evaluation of the MAX2769B IC
  • +2.7V to +3.3V Single-Supply Operation
  • 50Ω SMA Connector on the RF Ports and for the Baseband Outputs
  • All Critical Peripheral Components Included
  • Parallel Port for 3-Wire Interfacing
  • PC Control Software Available Upon Request

Product Details

The MAX2769B evaluation kit (EV kit) simplifies evaluation of the MAX2769B universal GPS receiver. It enables testing of the device performance and requires no additional support circuitry. Standard 50Ω SMA connectors are included on the EV kit for the inputs and outputs to allow for quick and easy evaluation on the test bench. The evaluation kit is fully assembled and tested at the factory.

This document provides a component list, a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, and artwork for each layer of the printed circuit board (PCB).

Applications

  • Automotive Navigation Systems
  • Laptops and Netbooks
  • Location-Enabled Mobile Handsets
  • Marine/Avionics Navigation
  • PNDs (Personal Navigation Devices)
  • Software GPS
  • Telematics (Asset Tracking, Inventory Management)

MAX2769CEVKIT

Evaluation Kit for the MAX2769C

Features and Benefits

  • Easy Evaluation of the MAX2769C IC
  • +2.7V to +3.3V Single-Supply Operation
  • 50Ω SMA Connector on the RF Ports and for the Baseband Outputs
  • All Critical Peripheral Components Included
  • Parallel Port for 3-Wire Interfacing
  • PC Control Software Available Upon Request

Product Details

The MAX2769C evaluation kit (EV kit) simplifies evaluation of the MAX2769C universal GPS receiver. It It enables testing of the device performance and requires no additional support circuitry. Standard 50Ω SMA connectors are included on the EV kit for the inputs and outputs to allow for quick and easy evaluation on the test bench. The evaluation kit is fully assembled and tested at the factory.

This document provides a component list, a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, and artwork for each layer of the printed circuit board (PCB).

Applications

  • Automotive Navigation Systems
  • Laptops and Netbooks
  • Location-Enabled Mobile Handsets
  • Marine/Avionics Navigation
  • PNDs (Personal Navigation Devices)
  • Software GPS
  • Telematics (Asset Tracking, Inventory Management)

MAX2769EVKIT

Evaluation Kit for the MAX2769

Features and Benefits

  • Easy Evaluation of the MAX2769 IC
  • +2.7V to +3.3V Single-Supply Operation
  • 50Ω SMA Connector on the RF Ports and for the Baseband Outputs
  • All Critical Peripheral Components Included
  • Parallel Port for 3-Wire Interfacing
  • PC Control Software Available Upon Request

Product Details

The MAX2769 evaluation kit (EV kit) simplifies evaluation of the MAX2769 universal GPS receiver. It enables testing of the device performance and requires no additional support circuitry. Standard 50Ω SMA connectors are included on the EV kit for the inputs and outputs to allow for quick and easy evaluation on the test bench. The evaluation kit is fully assembled and tested at the factory.

This document provides a component list, a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, and artwork for each layer of the printed-circuit board (PCB).

Applications

  • Digital Still Cameras and Camcorders
  • In-Vehicle Navigation Systems
  • Laptops and Ultra-Mobile PCs
  • Location Based Services (LBS)
  • PDAs (Personal Digital Assistants)
  • PMPs (Personal media Players)
  • PNDs (Personal Navigation Devices)
  • Recreational/Marine Navigation/Avionics
  • Software GPS
  • Telematics (Asset Tracking, Inventory Management)

MAX2769BEVKIT
Evaluation Kit for the MAX2769B
MAX2769CEVKIT
Evaluation Kit for the MAX2769C
MAX2769EVKIT
Evaluation Kit for the MAX2769

Latest Discussions

No discussions on MAX2769B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed