MAX258

PRODUCTION

500mA Push-Pull Transformer Driver for Isolated Power Supplies

Simplifies Isolated Power Designs

Part Models
2
1ku List Price
Starting From $3.72

Part Details

  • Simple, Flexible Design
    • +3.0V to +5.5V Supply Range
    • Low RON 300mΩ (max) at 4.5V
    • Up to 90% Efficiency
    • Provides Up to 500mA to the Transformer
    • 250kHz or 600kHz Internal Oscillator Frequency
    • -40°C to +125°C Temperature Range
  • Integrated System Protection
    • Undervoltage Lockout
    • Thermal Shutdown
  • Saves Space on Board
    • Small 8-Pin TDFN Package (2mm x 3mm)
MAX258
500mA Push-Pull Transformer Driver for Isolated Power Supplies
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Transformer Drivers 5
MAX845 PRODUCTION Isolated Transformer Driver for PCMCIA Applications
MAX13256 PRODUCTION 36V H-Bridge Transformer Driver for Isolated Supplies
MAX256 PRODUCTION 3W Primary-Side Transformer H-Bridge Driver for Isolated Supplies
MAX253 PRODUCTION 1W Primary-Side Transformer H-Bridge Driver for Isolated Supplies
MAX13253 PRODUCTION 1A Spread-Spectrum Push-Pull Transformer Driver for Isolated Power Supplies
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

MAX258EVKIT

Evaluation Kit for the MAX258

Features and Benefits

  • 3.0V to 5.5V Operating Voltage Range
  • Up to 90% Efficiency
  • Push-Pull Rectified Output
  • Configurable Bipolar Outputs or Full-Wave Rectifier
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX258 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the MAX258 push-pull transformer driver. The EV kit operates from a single 3.0V to 5.5V supply and the on-board 1CT:1.3CT turns-ratio transformer sets the output voltage.
The EV kit provides up to 90% overall efficiency at 5V with up to 2.3W output power using a push-pull isolated DC-DC converter. Undervoltage lockout and thermal shutdown provide for a robust isolated supply. The surface-mount transformer provides galvanic isolation with the output powered from a push-pull rectifier circuit, reducing the output-voltage ripple.
The EV kit circuit is configured as a push-pull rectifier, with an output voltage that follows the input voltage. The EV kit is also configurable for other topologies including bipolar outputs and full-wave rectification.

Applications

  • Isolated Analog Front-End
  • Isolated Fieldbus Interface
  • Medical Equipment
  • Power Meter Data Interface

MAX258EVKIT
Evaluation Kit for the MAX258

Latest Discussions

No discussions on MAX258 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed