MAX25460

RECOMMENDED FOR NEW DESIGNS

Automotive 1.5A Step-Down Converter with USB Protection/Host Charger Adapter Emulator

Part Models
2
1ku List Price
Starting From $0.84

Part Details

  • One-Chip Type-A Solution Directly from Car Battery to Portable Device
    • 1GHz Bandwidth USB 2.0 Data Switches
    • 4.5V to 28V (40V Load Dump) Operating Voltage
    • 5V to 6V, 1.5A Output Capability
  • Optimal USB Charging and Communication for Portable Devices
    • User-Programmable Voltage Gain Adjusts Output for Up to 474mΩ Cable Resistance
    • User-Programmable USB Current Limit
    • Supports USB BC1.2 CDP and SDP Modes
    • Compatible with USB On-the-Go Specification and Apple CarPlay®
  • Low-Noise Features Prevent Interference with AM Band and Portable Devices
    • Fixed-Frequency 2.2MHz Operation
    • Fixed-Pulse-Width Modulation (PWM) Option at No Load
    • Spread Spectrum for Electromagnetic Interference (EMI) Reduction
    • SYNC Input/Output for Frequency Parking
  • Robust Design Keeps Vehicle System and Portable Device Safe in an Automotive Environment
    • Short-to-Battery Protection on VBUS, HVD± Pins
    • Advanced Diagnostics through I2C Bus
    • ±15kV Air/±8kV Contact ISO 10605 (330pF, 2kΩ)*
    • ±15kV Air/±8kV Contact IEC
    • 61000-4-2 (150pF, 330Ω)*
    • Overtemperature Protection and Warning
    • -40°C to +125°C Operating Temperature Range
MAX25460
Automotive 1.5A Step-Down Converter with USB Protection/Host Charger Adapter Emulator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAX25460EVKIT

Evaluation Kit for MAX25460

Features and Benefits

  • Configurable Charge Detection Modes
    • USB-IF BC1.2 SDP, CDP
  • Automatic USB Voltage Adjustment by Integrated DC-DC Converter
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

This evaluation kit (EV kit) demonstrates the MAX25460 automotive USB Type-A controller with 1GHz BW USB 2.0 D+/D- protection switches. The MAX25460 features a high-current, high-efficiency, host-charger with portdetection circuitry adhering to the USB 2.0 and the USBIF BC1.2 battery charging specifications. The step-down DC-DC converter operates from up to 28V continuous and protects against load dump transients up to 40V. The converter switches at 2.2MHz and can deliver 1.5A continuously and 2.4A for up to 1.1ms. The MAX25460 integrates high-side current sensing and circuitry to automatically adjust the USB voltage to compensate for voltage drops in long automotive cables.

The EV kit is populated with a MAX25460ATGA/V+ product variant for 2.2MHz operation. The high-speed data switches of the MAX25460 generally do not require far-end eye tuning, so the EV kit is populated with 0Ω resistors in place of the LC turning circuits.

The EV kit allows evaluation of the following MAX25460 capabilities:

  • Adjustable buck converter precision current limit for better system performance.
  • Adjustable current limit debounce timer for overcurrent testing and system flexibility.
  • Adjustable gain settings for cable compensation for low-cost captive cables up to 474mΩ.
  • Electromagnetic interference (EMI) mitigation using spread spectrum switching.
  • Detailed interrupt and fault status providing multilayer protection and recovery to improve system decisions during faults.

MAX25460EVKIT
Evaluation Kit for MAX25460

Latest Discussions

No discussions on MAX25460 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed