MAX2511

PRODUCTION

Low-Voltage IF Transceiver with Limiter and RSSI

Part Models
2
1ku List Price
Starting From $6.77

Part Details

  • Single +2.7V to +5.5V Supply
  • Complete Receive Path:
    • 200MHz to 440MHz (first IF) to
    • 8MHz to 13MHz (second IF)
  • Limiter with Differential Outputs (adjustable level)
  • RSSI Function with 90dB Monotonic Dynamic Range
  • Complete Transmit Path:
    • 8MHz to 13MHz (second IF) to
    • 200MHz to 440MHz (first IF)
  • On-Chip Oscillator with Voltage Regulator and Buffer
  • Advanced System Power Management (four modes)
  • 0.1µA Shutdown Supply Current
MAX2511
Low-Voltage IF Transceiver with Limiter and RSSI
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX2511 yet. Have something to say?

Start a Discussion on EngineerZone®