MAX2510

PRODUCTION

Low-Voltage IF Transceiver with Limiter RSSI and Quadrature Modulator

Part Models
2
1ku List Price
Starting From $6.54

Part Details

  • +2.7V to +5.5V Single-Supply Operation
  • Complete Receive Path: 600MHz (max) 1st IF to 30MHz (max) 2nd IF
  • Unique, Wide-Dynamic-Range Downconverter Mixer Offers -8dBm IIP3, 11dB NF
  • 90dB Dynamic-Range Limiter with High-Accuracy RSSI Function
  • Differential Limiter Output Directly Drives CMOS Input
  • 100MHz to 600MHz Transmit Quadrature Modulator with 41dB Sideband Suppression
  • 40dB Transmit Gain-Control Range; Up to +1dBm Output Power
  • Advanced Power Management (four modes)
  • 0.2µA Shutdown Supply Current
MAX2510
Low-Voltage IF Transceiver with Limiter RSSI and Quadrature Modulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX2510EVKIT

Evaluation Kit for the MAX2510

Features and Benefits

  • +2.7V to +5.5V Single-Supply Operation
  • Allows testing of Advanced Power Management (four modes):
    • < 1nA Shutdown
    • Receive
    • Transport
    • Standby
  • 50Ω SMA Connector Interface
  • Fully Assembled and Tested

Product Details

The MAX2510 evaluation kit (EV kit) simplifies testing of the MAX2510 low-power IF transceiver with limiter/received-signal-strength indicator (RSSI) and quadrature modulator. This EV kit allows simple evaluation of all chip functions in a 50Ω test environment.

Applications

  • 400MHz ISM Transceivers
  • IF Transceivers
  • PACS, PHS, DECT, and Other PCS Wireless Handsets and Base Stations
  • PWT1900, Wireless Handsets, and Base Stations
  • Wireless Data Links

MAX2510EVKIT
Evaluation Kit for the MAX2510

Latest Discussions

No discussions on MAX2510 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed