MAX2370

Complete 450MHz Quadrature Transmitter

Part Details

  • 450MHz Operating Frequency
  • +8dBm Output Power
    • -64dBc Typical ACPR at ±885kHz Offset
    • -66dBc Typical ACPR at ±1.125MHz Offset
  • 100dB Power-Control Range
  • Dual Synthesizer for RF and IF Local Oscillators
  • SPI/QSPI/MICROWIRE-Compatible 3-Wire Interface Bus
  • Single-Sideband Upconverter
  • Directly Drives External Power Amplifier
MAX2370
Complete 450MHz Quadrature Transmitter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ISM RF Receivers < 1GHz 1
MAX2308 PRODUCTION CDMA IF VGAs and I/Q Demodulators with VCO and Synthesizer
Product 1
MAX2335 450MHz CDMA/OFDM LNA/Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2370 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed