MAX22702E

RECOMMENDED FOR NEW DESIGNS

Ultra-High CMTI Isolated Gate Drivers

Integrated Isolation with High CMTI to Improve Robustness for SiC Gate Driver

Part Models
2
1ku List Price
Starting From $1.85

Part Details

  • Matching Propagation Delay
    • 20ns Minimum Pulse Width
    • 35ns Propagation Delay at Room Temperature
    • 2ns Part-to-Part Propagation Delay Matching at Room Temperature
    • 5ns Part-to-Part Propagation Delay Matching over -40°C to +125°C Temperature Range
  • High CMTI (300kV/µs, typ)
  • Robust Galvanic Isolation
    • Withstands 3kVRMS (Narrow SOIC) or 5kVRMS (Wide SOIC) for 60s (VISO)
    • Continuously Withstands 600VRMS (Narrow SOIC) or 848VRMS (Wide SOIC) (VIOWM)
    • Withstands ±5kV Surge Between GNDA and VSSB with 1.2/50µs Waveform
  • Precision UVLO
  • Options to Support a Broad Range of Applications
    • 3 Output Options: GNDB, Miller Clamp, or Adjustable UVLO
    • 2 Input Configurations: Single-Ended with Enable (E versions) or Differential (D versions)
MAX22702E
Ultra-High CMTI Isolated Gate Drivers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX22701EVKIT

Evaluation Kit for the MAX22700D, MAX22700E, MAX22701D, MAX22701E, MAX22702D, MAX22702E

Features and Benefits

  • 2 EV Kits to Support 3 Output Options: GNDB, Miller Clamp, or Adjustable UVLO
  • 2 Input Configurations: Single-Ended with Enable, or Differential
  • 2 Identical Channels Allowing Propagation Delay Matching Measurements
  • 2 Calibration Channels for Precision Propagation Delay Measurements
  • SMA Connectors and Terminal Blocks for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 3V to 5.5V (A Side) and 13V to 36V (B Side)
  • Guaranteed Up to 3kVRMS Isolation for 60s
  • -40°C to +125°C Temperature
  • Proven PCB Layout

Product Details

The MAX22700–MAX22702 evaluation kits (EV kits) provide a proven design to evaluate the MAX22700– MAX22702 family of single-channel isolated gate drivers with ultra-high common-mode transient immunity (CMTI) of 300kV/µs (typ). Two identical channels (devices) are included on the EV kit in order to demonstrate the very tight part-to-part propagation delay matching of 2ns (max) over the -40°C to +125°C operating temperature range.

Two types of evaluation kits, MAX22701EVKIT# and MAX22702EVKIT#, are available to support variants with different B-side options, gate driver common pin GNDB (MAX22700), Miller Clamp pin (MAX22701), and adjustable undervoltage-lockout pin (MAX22702). In addition, both EV kits support variants with different A-side options, differential inputs (D versions), or a single-ended input with an enable pin (E versions). Both evaluation boards come with the narrow-body 8-pin SOIC package type. See Table 1 for EV kit options.

The MAX22701EVKIT# is fully assembled and tested, and comes populated with the MAX22701EASA+ (see Figure 1). This board also supports the MAX22701DASA+, but requires the user to replace U1 and U2.

The MAX22702EVKIT# is fully assembled and tested, and comes populated with the MAX22702EASA+ (see Figure 2). This board also supports the MAX22700DASA+, MAX22700EASA+, and MAX22702DASA+ if the user replaces U1, U2, and necessary external components on the B side. See Table 3 and Evaluate MAX22700 on MAX22702EVKIT# section for details.

The EV kits should be powered from multiple independent isolated power supplies as required by the different power domains. The A side of the MAX22700–MAX22702 family has a nominal supply-voltage range from 3V to 5.5V. The B side has a nominal supply-voltage range of 13V to 36V or 6V to 36V depending upon the target device. For evaluating the electrical parameters of the devices without any isolation between the two sides and two devices, a common ground can be shared among different power domains.

Note: When ordering an EV kit, if the desired device is not the MAX22701EASA+ or the MAX22702EASA+, request samples of the desired MAX22700–MAX22702 IC that can be soldered to the PCB.

eval board
MAX22702EVKIT

Evaluation Kit for the MAX22700D, MAX22700E, MAX22701D, MAX22701E, MAX22702D, MAX22702E

Features and Benefits

  • 2 EV Kits to Support 3 Output Options: GNDB, Miller Clamp, or Adjustable UVLO
  • 2 Input Configurations: Single-Ended with Enable, or Differential
  • 2 Identical Channels Allowing Propagation Delay Matching Measurements
  • 2 Calibration Channels for Precision Propagation Delay Measurements
  • SMA Connectors and Terminal Blocks for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 3V to 5.5V (A Side) and 13V to 36V (B Side)
  • Guaranteed Up to 3kVRMS Isolation for 60s
  • -40°C to +125°C Temperature
  • Proven PCB Layout

Product Details

The MAX22700–MAX22702 evaluation kits (EV kits) provide a proven design to evaluate the MAX22700– MAX22702 family of single-channel isolated gate drivers with ultra-high common-mode transient immunity (CMTI) of 300kV/µs (typ). Two identical channels (devices) are included on the EV kit in order to demonstrate the very tight part-to-part propagation delay matching of 2ns (max) over the -40°C to +125°C operating temperature range.

Two types of evaluation kits, MAX22701EVKIT# and MAX22702EVKIT#, are available to support variants with different B-side options, gate driver common pin GNDB (MAX22700), Miller Clamp pin (MAX22701), and adjustable undervoltage-lockout pin (MAX22702). In addition, both EV kits support variants with different A-side options, differential inputs (D versions), or a single-ended input with an enable pin (E versions). Both evaluation boards come with the narrow-body 8-pin SOIC package type. See Table 1 for EV kit options.

The MAX22701EVKIT# is fully assembled and tested, and comes populated with the MAX22701EASA+ (see Figure 1). This board also supports the MAX22701DASA+, but requires the user to replace U1 and U2.

The MAX22702EVKIT# is fully assembled and tested, and comes populated with the MAX22702EASA+ (see Figure 2). This board also supports the MAX22700DASA+, MAX22700EASA+, and MAX22702DASA+ if the user replaces U1, U2, and necessary external components on the B side. See Table 3 and Evaluate MAX22700 on MAX22702EVKIT# section for details.

The EV kits should be powered from multiple independent isolated power supplies as required by the different power domains. The A side of the MAX22700–MAX22702 family has a nominal supply-voltage range from 3V to 5.5V. The B side has a nominal supply-voltage range of 13V to 36V or 6V to 36V depending upon the target device. For evaluating the electrical parameters of the devices without any isolation between the two sides and two devices, a common ground can be shared among different power domains.

Note: When ordering an EV kit, if the desired device is not the MAX22701EASA+ or the MAX22702EASA+, request samples of the desired MAX22700–MAX22702 IC that can be soldered to the PCB.

MAX22701EVKIT
Evaluation Kit for the MAX22700D, MAX22700E, MAX22701D, MAX22701E, MAX22702D, MAX22702E
MAX22702EVKIT
Evaluation Kit for the MAX22700D, MAX22700E, MAX22701D, MAX22701E, MAX22702D, MAX22702E

Latest Discussions

Recently Viewed