MAX22258

RECOMMENDED FOR NEW DESIGNS

Compact, 36V H-Bridge Transformer Driver for Isolated Supplies

Wide-Range Transformer Driver Simplifies Isolated Power Designs

Part Models
2
1ku List Price
Starting From $3.80
Viewing:

Part Details

  • Simple, Flexible Design
    • 5V to 36V Supply Range
    • Up to 91% Efficiency
    • Provides over 15W to Transformer
    • Undervoltage Lockout
    • Internal or External Clock Source
    • Synchronous Clock Output (MAX22258)
    • Programmable Overcurrent Threshold
    • 30ns to 200ns Adjustable Deadtime (MAX22258)
  • Robust Integrated System Protection
    • Fault Detection and Indication
    • Overcurrent Limiting up to 1A
    • Overtemperature Protection
    • Precision Internal Clock Source (±6%) Prevents Excessive Transformer Core Losses Due to Frequency Shift
    • Wide Temperature Range: -40°C to +125°C
  • Space Savings
    • Small 3mm x 3mm 10-Pin TDFN Package (MAX22256A/B/C) with 0.5mm Pitch
    • Small 4mm x 5mm 14-Pin TSSOP Package (MAX22258) with 0.65mm Pitch
MAX22258
Compact, 36V H-Bridge Transformer Driver for Isolated Supplies
MAX22256, MAX22258: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX22256EVKIT

Evaluation Kit for the MAX22256

Features and Benefits

  • 5V to 36V Input Supply Range
  • Up to 90% Efficiency
  • Full-Wave Rectified Output
  • Configurable for a Voltage Doubler, Full-Wave, and Half-Wave Rectifier
  • Internal or External Clock Operation Option
  • Designed for 1500VRMS Isolation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX22256 evaluation kit (EV kit) is a fully assembled and tested PCB that contains the MAX22256, a 15W isolated H-bridge DC-DC converter. The EV kit operates from a 5V to 36V DC power source and the onboard 1:1 turns-ratio transformer from Wurth sets the output voltage, operating up to a 1A current limit.

The EV kit provides greater than 90% overall efficiency at +24V between 2.2W and up to 8.3W output power using an H-bridge DC-DC converter topology. The MAX22256 EV kit operates in pulse width modulation (PWM) mode, by default. The transformer provides galvanic isolation with the output powered from a full-wave rectifier circuit, reducing the output-voltage ripple.

The EV kit circuit is configured as a full-wave rectifier with an output voltage that follows the input voltage, but is configurable for other topologies.

The EV kit comes with the MAX22256B installed but can be used to evaluate any version of the MAX22256 (MAX22256A, MAX22256B, and MAX22256C).

Applications

  • Isolated Motor Drive Gate Power Supply
  • Isolated +24V PLC Field Supply

eval board
MAX22258EVKIT

Evaluation Kit for the MAX22258

Features and Benefits

  • 5V to 36V Input Supply Range
  • Up to 90% Efficiency
  • Full-Wave Rectified Output
  • Configurable for a Voltage Doubler, Full-Wave, and Half-Wave Rectifier
  • Internal or External Clock Operation Option
  • Designed for 1500VRMS Isolation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX22258 evaluation kit (EV kit) is a fully assembled and tested PCB that contains the MAX22258, a 15W isolated H-bridge DC-DC converter. The EV kit operates from an 5V to 36V DC power source and the on-board 1:1 turns-ratio transformer from Wurth sets the output voltage, operating up to a 1A current limit.

The EV kit provides greater than 90% overall efficiency at +24V between 2.2W and up to 8.3W output power using an H-bridge DC-DC converter topology. The MAX22258 EV kit operates in LLC mode by default. Input-ripple current and radiated noise are minimized by the inherent balanced nature of the design with no interruption in the input current. The transformer provides galvanic isolation with the output powered from a full-wave rectifier circuit, reducing the output-voltage ripple.

The EV kit circuit is configured as a full-wave rectifier, with an output voltage that follows the input voltage but is configurable for other topologies.

Applications

  • Isolated Motor Drive Gate Power Supply
  • Isolated +24V PLC Field Supply

MAX22256EVKIT
Evaluation Kit for the MAX22256
MAX22256EVKIT: Typical Operating Circuit
MAX22258EVKIT
Evaluation Kit for the MAX22258
MAX22258EVKIT: Board Photo

Latest Discussions

No discussions on max22258 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed