MAX2223

RECOMMENDED FOR NEW DESIGNS

Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

Industry's Widest L-Band Tuner with 1GHz RF Bandwidth

Part Models
2
1ku List Price
Starting From $5.53
Viewing:

Part Details

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
    • Low Phase Noise: -97dBc/Hz at 10kHz
    • No Calibration Required
  • High Dynamic Range: -75dBm to 0dBm
  • 1GHz RF Bandwidth Supported
  • Single +3.3V ±5% Supply
  • Low-Power Standby Mode
  • Address Pin for Multituner Applications
  • Differential I/Q Interface
  • I2C-Compatible, 2-Wire Serial Interface
  • Very Small, 5mm x 5mm, 28-Pin TQFN Package
MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner
MAX2223: Typical Application  Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
TV Tuners 3
MAX2121 Complete Direct-Conversion L-Band Tuner
MAX2121B L-Band Tuner with Programmable Baseband Filter
MAX2112 PRODUCTION Complete, Direct-Conversion Tuner for DVB-S2 Applications
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1

IBIS Model 1


Evaluation Kits

MAX2223EVKIT

Evaluation Kit for the MAX2223

Features and Benefits

  • Easy Evaluation of the MAX2223 IC
  • Single 3.3V ± 5% Supply for IC
  • On-Board 5V ± 5% DAC for Gain Control
  • 925MHz to 2175MHz Operating Frequency Range
  • 50Ω SMA Connectors for the RF Ports and the Baseband Outputs
  • All Critical Peripheral Components Included
  • Micro USB Port for Interfacing with a PC
  • PC Control Software (Available at www.maximintegrated.com/evkitsoftware)

Product Details

The MAX2223 evaluation kit (EV kit) simplifies evaluation of the MAX2223. The MAX2223 is a low-cost, directconversion tuner IC designed for satellite set-top and Very Small Aperture Terminal (VSAT) applications. The device directly converts the satellite signals from the LNB to baseband using a broadband I/Q down-converter. The operating frequency range extends from 925MHz to 2175MHz. The device supports an RF bandwidth of 1GHz.

This EV kit is a complete broadband satellite tuner DVBS2 RF front-end solution. It enables testing of the device performance and requires no additional support circuitry. Standard 50Ω SMA connectors are included on the EV kit for the inputs and outputs to allow for quick and easy evaluation on the lab bench. The MAX2223 evaluation kit contains a microcontroller (MCU) that uses a 2-wire I2Ccompatible serial interface to configure internal registers and modes. A Graphical User Interface (GUI) software running on a computer connected via USB makes it simple to program and control the device operation. The evaluation kit is fully assembled and tested at the factory.

This document provides a bill of materials, a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, and artwork for each layer of the printed circuit board (PCB).

Applications

  • VSATs

MAX2223EVKIT
Evaluation Kit for the MAX2223

Latest Discussions

Recently Viewed