MAX2173

PRODUCTION

RF to Bits Tuner for Digital Audio Broadcast

RF to Bits DAB/FM Front-End Helps Reduce the DSP MIPS with Internal Digital Filtering

Part Models
2
1ku List Price
Starting From $8.23

Part Details

  • RF to Bits® Solution with I²S Format Output
  • Integrated DCXO Provides ±50ppm Control
  • Integrated Digital Filtering
  • RSSI Output Through I²C or I²S
  • Integrated FM/VHF Band-III RF Bandpass Filter
  • Fully Integrated AGC Control Loops
  • Integrated 1.2V and 1.6V LDOs
  • Small Package (6mm x 6mm TQFN)
MAX2173
RF to Bits Tuner for Digital Audio Broadcast
Ask a Question

Documentation

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Radio Tuners 1
MAX2172 PRODUCTION Direct-Conversion to Low-IF Tuner for Digital Audio Broadcast
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX2173 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed