MAX2172

PRODUCTION

Direct-Conversion to Low-IF Tuner for Digital Audio Broadcast

High-Performance Digital Radio Tuner Incorporates Fast and Accurate RSSI Function

Part Models
7
1ku List Price
Starting From $5.15

Part Details

  • +2.7V to +3.5V Supply Voltage Range
  • Low-IF Output Eliminates IF-Saw Filter
  • Integrated FM/VHF-III Bandpass Filter
  • Integrated Low-IF Bandpass Filter
  • Sigma-Delta Fractional-N Synthesizer
  • +45dBc ACPR (N±1)
  • 2.9dB Typical Noise Figure for VHF-III (Includes On-Chip Tracking Filter)
  • 3.1dB Typical Noise Figure for L-Band
  • VHF-III Sensitivity of -101dBm
  • L-Band Sensitivity of -101dBm
  • Baseband Overload Detector Controls RF AGC
  • Fast Channel Scan RSSI 5-Bit Output
  • FM (S+N)/N = 26dB at -111dBm
  • Small 6mm x 6mm Thin QFN Package
MAX2172
Direct-Conversion to Low-IF Tuner for Digital Audio Broadcast
Ask a Question

Documentation

Reliability Data 1

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX3580 Direct-Conversion TV Tuner
Radio Tuners 1
MAX2170 PRODUCTION Direct-Conversion to Low-IF Tuners for Digital Audio Broadcast
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

MAX2172EVKIT

Evaluation Kit for the MAX2172

Features and Benefits

  • Easy Evaluation of the MAX2172
  • +2.7V to +3.5V Single-Supply Operation
  • 50Ω SMA Connector on the RF Ports
  • 50Ω BNC Connector for the Baseband Output
  • All Critical Peripheral Components Included
  • Parallel Port for I²C Interfacing
  • PC Control Software Available at www.maximintegrated.com
  • Lead(Pb)-Free and RoHS Compliant

Product Details

The MAX2172 evaluation kit (EV kit) simplifies evaluation of the MAX2172 direct-conversion to low-IF tuner. It enables testing of the device's performance and requires no additional support circuitry. Standard 50Ω SMA and BNC connectors are included on the EV kit for the inputs and outputs to allow quick and easy evaluation on the test bench. The MAX2172 EV kit is fully assembled and tested at the factory.

This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a component list of materials, and artwork for each layer of the PCB.

Applications

  • Fixed and Mobile Digital Audio Broadcast (DAB, DAB+) with FM
  • Terrestrial Digital Multimedia Broadcast (T-DMB) with FM

MAX2172EVKIT
Evaluation Kit for the MAX2172

Latest Discussions

No discussions on MAX2172 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed