MAX2153

PRODUCTION

22kHz Startup Receiver and 3D Transponder

Industry's Highest Performing, Longest Range Smart Key Solution

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Maximizes Battery Life
    • Ultra-Low Current Consumes Only 5.3μA While Waiting for Pattern on 3 Channels
  • Maximizes Communication Range
    • Wake-Up Sensitivity 100μVP-P, Configurable Down to 50μVP-P
    • BPSK Modulation Enables Maximum Energy Transfer to Key During Transponder Data Communication
  • Extends Cockpit Design Options
    • 3D Transponder Does Not Need Fixed Position Compared to Transmitting Coil
    • Active Transmitter Improves Operational Range
  • Maximizes PCB Area
    • 5mm x 5mm, 32-Pin TQFN Package
    • On-Chip Microcontroller, RAM, and FLASH/Program Memory
    • On-Chip AES Crypto Engine
MAX2153
22kHz Startup Receiver and 3D Transponder
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Product Highlight 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed