MAX2150

PRODUCTION

Wideband I/Q Modulator with Sigma-Delta Fractional-N Synthesizer

Part Models
2
1ku List Price
Starting From $11.61

Part Details

  • Single Voltage Supply (2.7V to 3.6V)
  • 75MHz 3dB I/Q Input Bandwidth
  • Wideband 50Ω RF Output: 700MHz to 2300MHz
  • Ultra-Fine Frequency Resolution: 100mHz
  • High Reference Frequency for Fast-Switching Applications
  • Ultra-Low Phase Noise
  • Low Spurious and Reference Emissions
  • -1dBm RMS Output Power
  • 60dB RF Muting Control
  • 34dBc Typical Carrier Suppression
  • 34dBc Typical Sideband Suppression
  • Software- and Hardware-Controlled Shutdown Modes
MAX2150
Wideband I/Q Modulator with Sigma-Delta Fractional-N Synthesizer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX2150EVKIT

Evaluation Kit for MAX2150

Features and Benefits

  • 3-Wire Interface
  • Differential Baseband Inputs
  • 2.7V to 3.6V Single-Supply Operation
  • 50Ω Connectors on All Signal Ports
  • Low-Power Shutdown Modes
  • PC Control Software (Available at www.maximintegrated.com)
  • Product Details

    The MAX2150 evaluation kit (EV kit) simplifies testing of the MAX2150 complete wideband I/Q modulator chip. The kit allows evaluation of the I/Q modulator, synthesizer, 3-wire programming interface, and power- management features. The EV kit provides 50Ω connectors for all signal inputs and outputs.

    Applications

    • LMDS
    • Satellite Uplink
    • Wireless Base Stations
    • Wireless Broadband

    MAX2150EVKIT
    Evaluation Kit for MAX2150

    Latest Discussions

    No discussions on MAX2150 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed