MAX2136A

Global Automotive TV Tuner

Global Automotive TV Tuner Optimized for Lower Power and High Performance, Especially at Maximum Signal Levels

Part Details

  • Multiple Frequency Ranges
    • VHF-L: 44MHz to 108MHz
    • VHF-H: 167MHz to 254MHz
    • UHF: 469MHz to 891MHz
  • Low Noise Figure: 3.7dB (typ)
  • High Dynamic Range: -100dBm to +10dBm
  • Integrated VHF/UHF Tracking Filter
  • Integrated VCO and Tank Circuits
  • Low Phase Noise: -95dBc/Hz at 10kHz (typ)
  • Integrated Variable Bandwidth Channel Filters
  • Single +3.3V Supply Voltage
  • Low Power: 231mW (typ)
  • Shutdown and Standby Modes
  • I²C Serial Interface
MAX2136A
Global Automotive TV Tuner
Ask a Question

Documentation

Reliability Data 1

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX2136A yet. Have something to say?

Start a Discussion on EngineerZone®