MAX2120

PRODUCTION

Complete, Direct-Conversion Tuner for DVB-S and Free-to-Air Applications

3.3V Satellite Tuner Provides Low Noise Figure and High Linearity at Only 330mW

Part Models
2
1ku List Price
Starting From $2.33

Part Details

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO: No Calibration Required
  • -75dBm to 0dBm High Dynamic Range
  • 4MHz to 40MHz Integrated Variable BW LP Filters
  • Single +3.3V ±5% Supply
  • Low-Power Standby Mode
  • Address Pin for Multituner Applications
  • Differential I/Q Interface
  • I²C 2-Wire Serial Interface
  • Very Small 28-Pin Thin QFN Package
MAX2120
Complete, Direct-Conversion Tuner for DVB-S and Free-to-Air Applications
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX2120EVKIT

Evaluation Kit for the MAX2120

Features and Benefits

  • Easy Evaluation of the MAX2120
  • 50Ω RF Input SMA Connector
  • 50Ω Baseband Output BNC Connector
  • Single 3.3V ±5% Supply
  • I²C 2-Wire Serial Interface
  • All Critical Peripheral Components Included
  • Fully Assembled and Tested
  • PC Control Software (Available at www.maximintegrated.com/evkitsoftware)

Product Details

The MAX2120 evaluation kit (EV kit) simplifies the testing and evaluation of the MAX2120 direct-conversion tuner. The evaluation kit is fully assembled and tested at the factory. Standard 50Ω SMA and BNC connectors are included on the EV kit for the inputs and outputs to allow quick and easy evaluation on the test bench.

This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a component list for the kit, and artwork for each layer of the printed-circuit board (PCB).

Applications

  • DirecTV and Dish Network DBS
  • DVB-S
  • Free-to-Air
  • Two-Way Satellite Systems
  • VSATs

MAX2120EVKIT
Evaluation Kit for the MAX2120

Latest Discussions

Recently Viewed