MAX2112

PRODUCTION

Complete, Direct-Conversion Tuner for DVB-S2 Applications

3.3V Satellite Tuner Provides DVB-S2 Performance at Only 330mW

Part Models
5
1ku List Price
Starting From $5.26

Part Details

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
    • Low Phase Noise: -97dBc/Hz at 10kHz
    • No Calibration Required
  • High Dynamic Range: -75dBm to 0dBm
  • Integrated Variable BW LP Filters: 4MHz to 40MHz
  • Single +3.3V ±5% Supply
  • Low-Power Standby Mode
  • Address Pin for Multituner Applications
  • Differential I/Q Interface
  • I²C 2-Wire Serial Interface
  • Very Small 28-Pin TQFN Package
MAX2112
Complete, Direct-Conversion Tuner for DVB-S2 Applications
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
TV Tuners 1
MAX2120 PRODUCTION Complete, Direct-Conversion Tuner for DVB-S and Free-to-Air Applications
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX2112EVKIT

Evaluation Kit for the MAX2112

Features and Benefits

  • Easy Evaluation of the MAX2112
  • 50Ω RF Input SMA Connector
  • 50Ω Baseband Output BNC Connector
  • Single 3.3V ±5% Supply
  • I²C 2-Wire Serial Interface
  • All Critical Peripheral Components Included
  • Fully Assembled and Tested
  • PC Control Software (Available at evkit-software)

Product Details

The MAX2112 evaluation kit (EV kit) simplifies the testing and evaluation of the IC direct-conversion tuner. The evaluation kit is fully assembled and tested at the factory. Standard 50Ω SMA and BNC connectors are included on the EV kit for the inputs and outputs to allow quick and easy evaluation on the test bench.

This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a component list for the kit, and artwork for each layer of the PCB.

Applications

  • DirecTV and Dish Network DBS
  • DVB-S2
  • VSATs

MAX2112EVKIT
Evaluation Kit for the MAX2112

Latest Discussions