MAX2051

PRODUCTION

SiGe, High-Linearity, 850MHz to 1550MHz Up/Downconversion Mixer with LO Buffer

Highest Linearity, Up/Downconverting 850MHz to 1550MHz SiGe Mixer Provides the Ultimate in Spurious Intermodulation Support

Part Models
2
1ku List Price
Starting From $21.41

Part Details

  • 850MHz to 1550MHz RF Frequency Range
  • 1200MHz to 2250MHz LO Frequency Range
  • 50MHz to 1000MHz IF Frequency Range
  • DOCSIS 3.0 and Euro DOCSIS Compatible
  • 7.4dB Typical Conversion Loss
  • 7.8dB Typical Noise Figure
  • +24dBm Typical Input 1dB Compression Point
  • +35dBm Typical Input IP3
  • 88dBc Typical 2RF-LO Rejection at PRF = -14dBm
  • Integrated LO Buffer
  • Integrated RF and LO Baluns for Single-Ended Inputs
  • Low LO Drive (0dBm Nominal)
  • External Current-Setting Resistor Provides Option for Operating Device in Reduced-Power/Reduced-Performance Mode
MAX2051
SiGe, High-Linearity, 850MHz to 1550MHz Up/Downconversion Mixer with LO Buffer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I/Q Demodulators 3
MAX2021 PRODUCTION High-Dynamic-Range, Direct Up-/Downconversion 650MHz to 1200MHz Quadrature Mod/Demod
MAX2022 PRODUCTION High-Dynamic-Range, Direct Up/Downconversion 1500MHz to 3000MHz Quadrature Modulator/Demodulator
MAX2023 PRODUCTION High-Dynamic-Range, Direct Up-/Downconversion 1500MHz to 2500MHz Quadrature Mod/Demod
I/Q Downconverters/Receivers 12
MAX2041 PRODUCTION High-Linearity, 1700MHz to 3000MHz Upconversion/Downconversion Mixer with LO Buffer/Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2051 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed