MAX20480

RECOMMENDED FOR NEW DESIGNS

Four- to Seven-Input Automotive Power-System Monitor Family

Industry's Only Auto-Qualified, ASIL-D Power-System Monitor with Challenge/Response Watchdog

Part Models
40
1ku List Price
Starting From $2.70

Part Details

  • Small Solution
    • 2.35V to 5.50V Operating Supply Voltage
    • Only One External Component Required
    • 150µA Operating Current
    • 8µA Power-Down Mode
  • High Precision
    • Selectable 102.5% to 110% OV Monitors
    • Selectable 97.5% to 90% UV Monitors
    • ±1% Accuracy
    • 0.5% Step Size
    • ASIL D Compliance
  • Highly Integrated
    • Five Fixed-Voltage Monitoring Inputs
    • Two Differential DVS Tracking-Voltage Monitoring Inputs with Remote-Ground Sense
    • Power-Sequencing Recording
    • Simple or Challenge/Response Windowed Watchdog
    • Fault Recording
    • CRC on I2C Interface
    • Programmable I2C Address
    • OTP Configuration with Error-Correcting Code and Reload Functionality
    • Programmable Active-Low RESET Pin
  • 16-Pin, Side-Wettable TQFN with Exposed Pad (3mm x 3mm)
  • AEC-Q100 Qualified
  • -40°C to +125°C Operating Temperature
MAX20480
Four- to Seven-Input Automotive Power-System Monitor Family
Ask a Question

Documentation

Data Sheet 1

Technical Articles 2

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX20480EVKIT

Evaluation Kit for the MAX20480/MAX20481

Features and Benefits

  • Easy Access Inputs
    • IN1-IN5 Provided
    • IN6, IN7 Provided, with INM Pin for Remote Ground Connection
  • ADDR Pin and Jumper for Different Address Settings
  • EN0, EN1 Jumpers Added for Easy Interface Connections
  • RC Footprints on Monitoring Pins
  • I2C Connector

Product Details

The MAX20480 evaluation kit (EV kit) is a fully assembled and tested application circuit for the MAX20480 seven-input automotive power-supply monitor. The test-point taps allow for routing to other subsystems for monitoring. Connectors are provided for I2C communication.

The MAX20480 EV kit can also evaluate the MAX20481 IC. Simply replace the installed MAX20480 with the MAX20481 IC.

The MAX20481 does not have an I2C interface, so there is no requirement for the MINIQUSB+.

Applications

  • ADAS
  • Autonomous Driving Processing Systems
  • Power System Supervision and MCU/SoC Monitoring
  • Remote Sensor Modules

MAX20480EVKIT
Evaluation Kit for the MAX20480/MAX20481

Latest Discussions

Recently Viewed