MAX2042A

PRODUCTION

SiGe, High-Linearity, 1600MHz to 3900MHz Upconversion/Downconversion Mixer with LO Buffer

Industry's Highest Performing, Fully Integrated SiGe Passive Mixer, Featuring Superior IP3, 2LO - 2RF and LO ± 2IF Performance

Part Models
2
1ku List Price
Starting From $8.10

Part Details

  • Wide-Band Coverage
    • 1600MHz to 3900MHz RF Frequency Range
    • 1300MHz to 4000MHz LO Frequency Range
    • 50MHz to 500MHz IF Frequency Range
  • 7.2dB Conversion Loss
  • 7.25dB Noise Figure
  • High Linearity
    • +33dBm Input IP3
    • +21.7dBm Input 1dB Compression Point
    • 72dBc Typical 2LO - 2RF Spurious Rejection at PRF = -10dBm
  • Simple PCB Layout
    • Integrated LO Buffer
    • Integrated LO and RF Baluns for Single-Ended Inputs
  • Low -6dBm to +3dBm LO Drive
  • Pin Compatible with the MAX2042 2000MHz to 3000MHz Mixer
  • Pin-Similar with the MAX2029/MAX2031/MAX2033 650MHz to 1550MHz Mixers, MAX2039/MAX2041 1700MHz to 3000MHz Mixers, and MAX2044 2300MHz to 4000MHz Mixer
  • Single +5.0V or +3.3V Supply
  • External Current-Setting Resistor Provides Option for Operating Device in Reduced-Power/Reduced-Performance Mode
MAX2042A
SiGe, High-Linearity, 1600MHz to 3900MHz Upconversion/Downconversion Mixer with LO Buffer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I/Q Downconverters/Receivers 4
MAX2029 PRODUCTION High-Linearity, 815MHz to 1000MHz Upconversion/Downconversion Mixer with LO Buffer/Switch
MAX2031 PRODUCTION High-Linearity, 650MHz to 1000MHz Upconversion/Downconversion Mixer with LO Buffer/Switch
MAX2041 PRODUCTION High-Linearity, 1700MHz to 3000MHz Upconversion/Downconversion Mixer with LO Buffer/Switch
MAX2044 LAST TIME BUY SiGe, High-Linearity, 2300MHz to 4000MHz Upconversion/Downconversion Mixer with LO Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2042A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed