MAX2041

PRODUCTION

High-Linearity, 1700MHz to 3000MHz Upconversion/Downconversion Mixer with LO Buffer/Switch

Fully Integrated Up/Downconverter Delivers 7.2dB of Conversion Loss, 33.5dBm of IIP3, 7.4dB of NF, and 63dBc of 2LO - 2RF Rejection while Replacing a Passive Mixer, an LO Amp, 2 Baluns, an LO Switch, Plus Dozens of Discretes!

Part Models
2
1ku List Price
price unavailable

Part Details

  • 1700MHz to 3000MHz RF Frequency Range
  • 1900MHz to 3000MHz LO Frequency Range
  • 1500MHz to 2000MHz LO Frequency Range (MAX2039)
  • DC to 350MHz IF Frequency Range
  • 7.2dB Conversion Loss
  • +33.5dBm Input IP3
  • +23.3dBm Input 1dB Compression Point
  • 7.4dB Noise Figure
  • Integrated LO Buffer
  • Integrated RF and LO Baluns
  • Low -3dBm to +3dBm LO Drive
  • Built-In SPDT LO Switch with 43dB LO1 to LO2 Isolation and 50ns Switching Time
  • Pin Compatible with the MAX2031 815MHz to 995MHz Mixer
  • External Current-Setting Resistor Provides Option for Operating Mixer in Reduced-Power/Reduced-Performance Mode
  • Lead-Free Package Available
  • MAX2041
    High-Linearity, 1700MHz to 3000MHz Upconversion/Downconversion Mixer with LO Buffer/Switch
    Ask a Question

    Documentation

    Learn More

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    I/Q Downconverters/Receivers 10
    MAX9993 LAST TIME BUY High-Linearity 1700MHz to 2200MHz Down-Conversion Mixer with LO Buffer/Switch
    MAX9994 PRODUCTION SiGe High-Linearity, 1400MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch
    MAX9995 LAST TIME BUY Dual, SiGe, High-Linearity, 1700MHz to 2700MHz Downconversion Mixer with LO Buffer/Switch
    MAX9984 PRODUCTION SiGe High-Linearity, 400MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Evaluation Kits

    MAX2041EVKIT

    Evaluation Kit for the MAX2041

    Features and Benefits

  • Fully Assembled and Tested
  • 50Ω SMA Connectors on Input and Output Ports
  • 1700MHz to 3000MHz RF Frequency Range
  • 1900MHz to 3000MHz LO Frequency Range
  • 1500MHz to 2000MHz LO Frequency Range (MAX2039)
  • DC to 350MHz IF Frequency Range
  • 7.2dB Conversion Loss
  • +33.5dBm Input IP3 (Downconversion)
  • +23.3dBm Input 1dB Compression Point
  • 7.4dB Noise Figure
  • Integrated LO Buffer
  • Integrated RF and LO Baluns
  • Low -3dBm to +3dBm LO Drive
  • Built-In SPDT LO Switch with 43dB LO1 to LO2 Isolation and 50ns Switching Time
  • External Current-Setting Resistor Provides Option for Operating Mixer in Reduced-Power/Reduced- Performance Mode
  • Product Details

    The MAX2041 evaluation kit (EV kit) simplifies the evaluation of the MAX2041 UMTS, DCS, and PCS base-station up/downconversion mixer. It is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit's input and output ports to allow quick and easy evaluation on the test bench.

    This document provides a list of test equipment required to evaluate the device, a straight-forward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a bill of materials (BOM) for the kit, and artwork for each layer of the PC board.

    Applications

    • cdmaOne™ and cdma2000® Base Stations
    • DCS 1800/PCS 1900 EDGE Base Stations
    • Digital and Spread-Spectrum Communication Systems
    • Fixed Broadband Wireless Access
    • Microwave Links
    • Military Systems
    • PHS/PAS Base Stations
    • Predistortion Receivers
    • Private Mobile Radio
    • UMTS/WCDMA Base Stations
    • WiMAX™ Base Stations and Customer Premise Equipment
    • Wireless Local Loop

    MAX2041EVKIT
    Evaluation Kit for the MAX2041

    Latest Discussions

    No discussions on MAX2041 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed