MAX20328B

PRODUCTION

MUX Switch for USB Type-C Audio Adapter Accessories

OVP and Surge Protected Audio Accessory Switch for USB Type-C

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Versatile and Flexible Switch Configurations
    • High-Speed USB Data or Audio Switch Paths
    • Automatic Impedance Detection in Audio Configurations
    • Full Manual Switch Control
    • Beyond-the-Rails™ Signal Capability
  • Overvoltage Protected Data and Audio Channels
    • Two Separate OVLO Blocks
    • OVLO Threshold Programmable to 3.37V, 4.00V, 4.70V, or 5.00V
  • Negative Voltage Capable Audio Channel
    • ±5V Audio Signals (Limited by Positive OVLO Threshold)
    • -100dB THD+N
    • -100dB PSRR at 217Hz
  • High ESD and Surge-Protected USB Type-C Contacts
    • ±12kV HBM
    • ±25V Surge Capable on USB Type-C Pins
  • Minimal Solution size
    • 5 x 5 Array, 0.4mm Pitch 2.31mm x 2.31mm WLP
MAX20328B
MUX Switch for USB Type-C Audio Adapter Accessories
MAX20328, MAX20328A: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX20328AEVKIT

Evaluation Kit for the MAX20328/MAX20328A/MAX20328B

Features and Benefits

  • Automatic MIC/GND Orientation Detection
    • MIC Line Bias Check Safeguards Against Shorting MIC to GND
  • 3.5mm Audio Jack for Testing with Audio Signals
  • Onboard USB Receptacles for Passing and Measuring Data Signals
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20328A evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating theMAX20328/ MAX20328A/MAX20328B MUX switch for USB-C audio adapter applications. The device features automatic MIC-GND orientation and headphone impedance detection, Beyond-the-Rails™ signal capability, and surge protection on pins attached to the USB-C connector. This EV kit enables fast and easy evaluation of the MAX20328/ MAX20328A/MAX20328B switches in USB-C audio applications.

The EV kit is populated with MAX20328A. The MAX20328, MAX20328A, and MAX20328B are pin-to-pin and register compatible. Users can install their own MAX20328 for evaluation.

Applications

  • Phablets
  • Smart Phones
  • Tablet PCs

MAX20328AEVKIT
Evaluation Kit for the MAX20328/MAX20328A/MAX20328B

Latest Discussions

No discussions on MAX20328B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed