MAX20323A

PRE-RELEASE

USB Type-C CC-Pin Overvoltage Protector

Protect the CC (or SBU) Lines in USB Type-C from a High-Voltage Short or Surge Event

Viewing:

Part Details

  • Flexible System Design
    • Wide Operating Supply Voltage Range: 2.5V to 5.5V
    • Integrated 270mΩ (typ) Switch per Channel with 1A Continuous Current Capability
    • Low Supply Current of 20µA (typ) when CC Inputs Are Under Overvoltage Threshold
    • Accurate Pullup Currents to CC Outputs When CC Inputs Exceed Overvoltage Threshold (Except MAX20323A/C/F)
  • Reliable Protection
    • Accurate OVLO Threshold: 5.75V±0.2V
    • Surge Immunity:
      • MAX20323/A/B: Over ±90V
      • MAX20323C/D/E/F: ±80V with No VENCC or ±60V with Valid VENCC
    • Ultra Fast Turn Off: 100ns (typ) Response Time
    • Thermal Shutdown Protection
  • Space Saving
    • 12-Bump 0.4mm Pitch 1.7mm x 1.32mm WLP
MAX20323A
USB Type-C CC-Pin Overvoltage Protector
MAX20323, MAX20323A, MAX20323B, MAX20323C, MAX20323D, MAX20323E, MAX20323F: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX20323EVKIT

Evaluation Kit for the MAX20323/MAX20323A/MAX20323B/MAX20323C/MAX20323D/MAX20323E/MAX20323F/

Features and Benefits

  • 2.5V to 5.5V Operating Voltage Range
  • Power LED Reading
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20323 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX20323 USB type-C CC-pin overvoltage protection device. The EV kit comes with the MAX20323ENC+ installed. The EV kit board can also be used to evaluate MAX20323A/ MAX20323B/MAX20323C/MAX20323D/MAX20323E/ MAX20323F.

Applications

  • Industrial PCs
  • Phablets
  • Smart Phones
  • Tablets

MAX20323EVKIT
Evaluation Kit for the MAX20323/MAX20323A/MAX20323B/MAX20323C/MAX20323D/MAX20323E/MAX20323F/
MAX20323EVKIT: Board Photo

Latest Discussions

No discussions on max20323a yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed