MAX20313

RECOMMENDED FOR NEW DESIGNS

500mA to 6A Adjustable Current-Limit Switches

Adjustable Current Limit with high-accuracy and low-Ron up to 6A

Part Models
2
1ku List Price
Starting From $1.27
Viewing:

Part Details

  • Reliable Protection
    • Adjustable Current Limit (500mA to 6A)
    • Accurate ±5% Overload Current Limit (2A to 6A)
    • Current Monitoring
    • Low RON 10mΩ (typ)
    • Reverse Current Protection
    • Short-Circuit Protection
    • Thermal Shutdown Protection
  • Space Saving
    • 12-Bump 0.4mm Pitch 1.68mm x 1.48mm WLP
MAX20313
500mA to 6A Adjustable Current-Limit Switches
MAX20313, MAX20314, MAX20315, MAX20316: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • MAX20313
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX20313EVKIT

Evaluation Kit for the MAX20313/MAX20314/MAX20315/MAX20316

Features and Benefits

  • 2.5V to 5.5V Operating Voltage Range
  • Power, Enable, and Flag LED Reading
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20313 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX20313 500mA to 6A adjustable current-limit switch device. The EV kit comes with the MAX20313EWC+ installed. The EV kit board can also be used to evaluate the MAX20314, MAX20315, and MAX20316.

Applications

  • Data Modem Cards
  • Portable Media Players
  • RF Power Amplifiers in Cell Phones
  • SDXC Card Power Supply Protection
  • USB Ports
  • UTCA/ATCA Platforms

eval board
AD-GMSL522-SL

GMSL Carrier Board

Features and Benefits

  • GMSL2 prototyping system supporting the NVIDIA Jetson™ SoCs
  • On-board MAX96724 that allows 4x GMSL2/1 camera inputs that allows for camera module bring-up, debug, and video streaming
  • On-board MAX96717 that can be used for camera emulation and head-unit debug
  • Enables development of GMSL applications with NVIDIA Jetson™ SoC
  • SAMTEC connector that allows connection of any GMSL DPHY EV Kit to the NVIDIA Jetson™
  • Additional inputs: USB, Ethernet, PCIe, and microSD card

Product Details

The AD-GMSL522-SL is a GMSL-enabled NVIDIA Jetson Xavier™ NX-based carrier board and software solution that allows for simple camera to display conversion. This solution creates a scalable, user friendly, GMSL platform for receiving and transmitting data over a gigabit multimedia serial link (GMSL). The platform enables demonstrations and ecosystem development by serving as a hardware platform for software development.

The AD-GMSL522-SL supports two forms of camera input -- either straight CSI data coming through a SAMTEC connector, or via camera modules using GMSL2 or GMSL1 technology to connect to the on-board MAX96724 via COAX connectors. GMSL evaluation kits or any camera utilizing the standard 15- or 22-pin Raspberry Pi connector can be connected here using the AD-GMSLCAMRPI-SL adapter board.

The AD-GMSL522-SL package includes software tools to enable customers in their development of GMSL applications. Among these tools are modified L4T kernels that support certain camera modules and documentation that allows any user to update these kernels for their specific hardware needs.

The design incorporates the MAX96724GTN/VY+ Quad tunneling GMSL2/1 to CSI-2 deserializer and MAX96717GTJ/VY+ CSI-2 to GMSL2 serializer and provides a reliable platform to evaluate high-bandwidth GMSL.

There are two system options available for purchase: the AD-GMSL522-SL which is the base carrier board and does not include the NVIDIA SoM, and the AD-GMSL522-SOM-SL which is the carrier board including the NVIDIA Jetson Xavier™ NX SoM.

APPLICATIONS

  • ADAS Camera Solutions
  • Sensor Fusion ECU
  • Driver and Occupant Monitoring
  • In-cabin Infotainment

MAX20313EVKIT
Evaluation Kit for the MAX20313/MAX20314/MAX20315/MAX20316
AD-GMSL522-SL
GMSL Carrier Board
AD-GMSL522-SL Board Photo Angle View AD-GMSL522-SL Board Photo Top View AD-GMSL522-SL Board Photo Bottom View AD-GMSL522-SL Block Diagram

Latest Discussions

No discussions on max20313 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed