MAX19997A

PRODUCTION

Dual, SiGe High-Linearity, High-Gain, 1800MHz to 2900MHz Downconversion Mixer with LO Buffer/Switch

Lowest Noise, Highest Linearity 1800MHz to 2900MHz Dual, SiGe Mixer for WCS, LTE, WiMAX, WCDMA, and MMDS Base Stations, Featuring Superior IIP3, NF and 2 x 2 Spurious Performance

Part Models
2
1ku List Price
Starting From $15.01

Part Details

  • 1800MHz to 2900MHz RF Frequency Range
  • 1950MHz to 3400MHz LO Frequency Range
  • 50MHz to 550MHz IF Frequency Range
  • Supports Both Low-Side and High-Side LO Injection
  • 8.7dB Conversion Gain
  • +24dBm Input IP3
  • 10.3dB Noise Figure
  • +11.3dBm Input 1dB Compression Point
  • 70dBc Typical 2 x 2 Spurious Rejection at PRF = -10dBm
  • Dual Channels Ideal for Diversity Receiver Applications
  • Integrated LO Buffer
  • Integrated LO and RF Baluns for Single-Ended Inputs
  • Low -3dBm to +3dBm LO Drive
  • Pin Compatible with the MAX19999 3000MHz to 4000MHz Mixer
  • Pin Similar to the MAX9995 and MAX19995/MAX19995A 1700MHz to 2200MHz Mixers and the MAX9985 and MAX19985A 700MHz to 1000MHz Mixers
  • 42dB Channel-to-Channel Isolation
  • Single 5.0V or 3.3V Supply
  • External Current-Setting Resistors Provide Option for Operating Device in Reduced-Power/Reduced-Performance Mode
MAX19997A
Dual, SiGe High-Linearity, High-Gain, 1800MHz to 2900MHz Downconversion Mixer with LO Buffer/Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I/Q Downconverters/Receivers 17
MAX9984 PRODUCTION SiGe High-Linearity, 400MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
MAX9985 PRODUCTION Dual, SiGe, High-Linearity, 700MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
MAX19985A LAST TIME BUY Dual, SiGe, High-Linearity, High-Gain, 700MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
MAX9986 LAST TIME BUY SiGe High-Linearity, 815MHz to 995MHz Downconversion Mixer with LO Buffer/Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX19997A yet. Have something to say?

Start a Discussion on EngineerZone®