MAX19996

PRODUCTION

SiGe, High-Linearity, High-Gain, 2000MHz to 3000MHz Downconversion Mixer with LO Buffer

Lowest Noise, Highest Linearity 2.5GHz SiGe Mixer for WCS, LTE, WiMAX, and MMDS Base Stations, Featuring Superior IP3, NF, and 2RF-2LO Performance

Part Models
1
1ku List Price
Starting From $9.88

Part Details

  • 2000MHz to 3000MHz RF Frequency Range
  • 1800MHz to 2550MHz LO Frequency Range
  • 50MHz to 500MHz IF Frequency Range
  • 8.7dB Typical Conversion Gain
  • 9.6dB Typical Noise Figure
  • +24.5dBm Typical Input IP3
  • +11dBm Typical Input 1dB Compression Point
  • 69dBc Typical 2RF-2LO Spurious Rejection at PRF = -10dBm
  • Integrated LO Buffer
  • Integrated RF and LO Baluns for Single-Ended Inputs
  • Low -3dBm to +3dBm LO Drive
  • Pin Compatible with the MAX19996A 2300MHz to 3900MHz Mixer
  • Pin Similar with the MAX9993/MAX9994/MAX9996 1700MHz to 2200MHz Mixers and MAX9984/MAX9986 400MHz to 1000MHz Mixers
  • Single +5.0V or +3.3V Supply
  • External Current-Setting Resistors Provide Option for Operating Device in Reduced-Power/Reduced-Performance Mode
MAX19996
SiGe, High-Linearity, High-Gain, 2000MHz to 3000MHz Downconversion Mixer with LO Buffer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I/Q Downconverters/Receivers 17
MAX9984 PRODUCTION SiGe High-Linearity, 400MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
MAX9985 PRODUCTION Dual, SiGe, High-Linearity, 700MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
MAX19985A LAST TIME BUY Dual, SiGe, High-Linearity, High-Gain, 700MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
MAX9986 LAST TIME BUY SiGe High-Linearity, 815MHz to 995MHz Downconversion Mixer with LO Buffer/Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX19996 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed