MAX1979

PRODUCTION

Integrated Temperature Controllers for Peltier Modules

Part Models
2
1ku List Price
Starting From $20.16

Part Details

  • Smallest, Safest, Most Accurate Complete Single-Chip Controller
  • On-Chip Power MOSFETS—No External FETs
  • Circuit Footprint < 0.93in²
  • Circuit Height < 3mm
  • Temperature Stability to 0.001°C
  • Integrated Precision Integrator and Chopper Stabilized Op Amps
  • Accurate, Independent Heating and Cooling Current Limits
  • Eliminates Surges By Directly Controlling TEC Current
  • Adjustable Differential TEC Voltage Limit
  • Low-Ripple and Low-Noise Design
  • TEC Current Monitor
  • Temperature Monitor
  • Over- and Undertemperature Alarm
  • Bipolar ±3A Output Current (MAX1978)
  • Unipolar +6A Output Current (MAX1979)
MAX1979
Integrated Temperature Controllers for Peltier Modules
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Thermoelectric Cooler Controller 1
MAX1968 PRODUCTION Power Drivers for Peltier TEC Modules
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1979 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed