MAX1978

PRODUCTION

Integrated Temperature Controllers for Peltier Modules

Part Models
2
1ku List Price
Starting From $20.20

Part Details

  • Smallest, Safest, Most Accurate Complete Single-Chip Controller
  • On-Chip Power MOSFETS—No External FETs
  • Circuit Footprint < 0.93in²
  • Circuit Height < 3mm
  • Temperature Stability to 0.001°C
  • Integrated Precision Integrator and Chopper Stabilized Op Amps
  • Accurate, Independent Heating and Cooling Current Limits
  • Eliminates Surges By Directly Controlling TEC Current
  • Adjustable Differential TEC Voltage Limit
  • Low-Ripple and Low-Noise Design
  • TEC Current Monitor
  • Temperature Monitor
  • Over- and Undertemperature Alarm
  • Bipolar ±3A Output Current (MAX1978)
  • Unipolar +6A Output Current (MAX1979)
MAX1978
Integrated Temperature Controllers for Peltier Modules
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Thermoelectric Cooler Controller 1
MAX1968 PRODUCTION Power Drivers for Peltier TEC Modules
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

MAX1978EVKIT

Evaluation Kit for the MAX1978

Features and Benefits

  • Circuit Footprint Less than 0.93in²
  • Circuit Height Less than 3mm
  • Operates from a Single Supply (3V to 5.5V)
  • ±2.2A Output Current
  • High-Efficiency Switch-Mode Design
  • Programmable Heating/Cooling Current Limit
  • TEC Current Monitor Output
  • Overtemperature, Undertemperature, and Analog Temperature Monitor
  • 500kHz or 1MHz Switching Frequency
  • SPI™-Compatible Serial Interface
  • Easy-to-Use Menu-Driven Software
  • Includes Windows 95-/98-/2000-Compatible Software and Demo PC Board
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX1978 evaluation kit (EV kit) is a fully assembled and tested PC board that implements a complete switch-mode temperature control system for a Peltier thermo-electric cooler (TEC) module. It operates from a single 3V to 5.5V supply and provides a bipolar ±2.2A (max) output to the module.

A potentiometer, DAC, or external source generates a DC temperature set-point voltage. Thermal feedback from the TEC module is compared to the set-point voltage to generate the TEC current control signal. The MAX1978 controls TEC current to accurately regulate temperature.

When using the DAC, the EV kit connects to the parallel port of a computer running Windows® 95, 98, or 2000.

Applications

  • Automated Test Equipment (ATE)
  • EDFA Optical Amplifiers
  • Fiber Optic Network Equipment
  • Fiber-Optic Laser Modules
  • Telecom Fiber Interfaces
  • WDM, DWDM Laser Diode Temperature Control

MAX1978EVKIT
Evaluation Kit for the MAX1978

Latest Discussions