MAX1922

PRODUCTION

1A Current-Limited Switch for 2 USB Ports

Part Models
3
1ku List Price
Starting From $1.30
Viewing:

Part Details

  • Accurate Current Limit (1.4A min, 2.1A max)
  • 10ms Internal Active-Low OC Blanking Timeout
  • Active-Low OC Blanking During Power-Up
  • 125mΩ max High-Side MOSFET
  • Short-Circuit and Thermal Protection with Overcurrent Logic Output
  • Undervoltage Lockout
  • 16µA Quiescent Supply Current
  • 1µA (max) Standby Supply Current
  • 2.7V to 5.5V Supply Range
  • UL® Recognized: UL# E211395
MAX1922
1A Current-Limited Switch for 2 USB Ports
MAX1922: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
USB Power Switches 3
MAX1607 PRODUCTION USB Current-Limited Switch in Pin-Compatible Package
MAX1693 PRODUCTION USB Current-Limited Switches with Fault Blanking
MAX1694 PRODUCTION USB Current-Limited Switches with Fault Blanking
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1922 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed